(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tube Fitting Polypropylene Type Branch Tee for Clean Environments

Tube Fitting Polypropylene Type Branch Tee for Clean Environments
  • Volume Discount

PP resin is used for the main body material, making it ideal for clean environments.

[Features]
· The main body uses Polypropylene resin suitable for clean environments.
· EPDM is utilized in the seal.
· FKM and NBR types are available as optional extras.
· Polypropylene or SUS304 can be selected for the screw element.
· Use of oil permitted.
· Plastic body is clear colored to allow water flow to be observed.
· Two packaging specifications--normal packaging and clean room packaging--are available according to the desired application.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PPD4-01
PPD4-01C
PPD4-01F
PPD4-01FC
PPD4-02
PPD4-02C
PPD4-02F
PPD4-02FC
PPD6-01
PPD6-01C
PPD6-01F
PPD6-01FC
PPD6-02
PPD6-02C
PPD6-02F
PPD6-02FC
PPD6-03
PPD6-03C
PPD6-03F
PPD6-03FC
PPD8-01
PPD8-01C
PPD8-01F
PPD8-01FC
PPD8-02
PPD8-02C
PPD8-02F
PPD8-02FC
PPD8-03
PPD8-03C
PPD8-03F
PPD8-03FC
PPD10-02
PPD10-02C
PPD10-02F
PPD10-02FC
PPD10-03
PPD10-03C
PPD10-03F
PPD10-03FC
PPD12-03
PPD12-03-TP
PPD12-03C
PPD12-03F
PPD12-03FC
PPD12-04
PPD12-04-TP
PPD12-04C
PPD12-04F
PPD12-04FC
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSeal Material Tube Size 1
(φ)
Nominal of Thread 1 Package Specifications Thread Part Seal Specification
1 Piece(s)Available

13 Days or more

-EPDM41/8Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

13 Days or more

10EPDM41/8Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

--41/8Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

13 Days or more

--41/8Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

13 Days or more

-EPDM41/4Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

13 Days or more

10EPDM41/4Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

--41/4Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

13 Days or more

--41/4Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

8 Days or more

-EPDM61/8Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

13 Days or more

-EPDM61/8Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

--61/8Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

13 Days or more

--61/8Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

15 Days or more

-EPDM61/4Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

13 Days or more

-EPDM61/4Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

--61/4Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

13 Days or more

--61/4Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

13 Days or more

-EPDM63/8Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

13 Days or more

-EPDM63/8Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

--63/8Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

13 Days or more

--63/8Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

13 Days or more

-EPDM81/8Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

13 Days or more

-EPDM81/8Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

--81/8Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

13 Days or more

--81/8Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

13 Days or more

-EPDM81/4Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

13 Days or more

-EPDM81/4Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

--81/4Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

13 Days or more

--81/4Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

13 Days or more

-EPDM83/8Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

13 Days or more

-EPDM83/8Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

--83/8Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

13 Days or more

--83/8Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

13 Days or more

-EPDM101/4Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

13 Days or more

-EPDM101/4Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

--101/4Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

13 Days or more

--101/4Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

13 Days or more

-EPDM103/8Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

13 Days or more

-EPDM103/8Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

--103/8Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

13 Days or more

--103/8Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

13 Days or more

-EPDM123/8Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

14 Days or more

-EPDM123/8Regular Packaging SpecificationsSealing Tape Specifications
1 Piece(s)Available

13 Days or more

-EPDM123/8Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

--123/8Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

13 Days or more

--123/8Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

13 Days or more

-EPDM121/2Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

14 Days or more

-EPDM121/2Regular Packaging SpecificationsSealing Tape Specifications
1 Piece(s)Available

13 Days or more

-EPDM121/2Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

--121/2Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

13 Days or more

--121/2Clean Room Packaging SpecificationsStandard Specifications

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Body Material PP Resin Thread Portion Material PP Resin
Application Clean circumstance / Foods・Drug-Related Applicable Fluid Water / Air / Chemicals、Solvent / Mixed Gas Fitting Type Screw Mount Branch
Operating Temperature 0::80 Types of connection screw 1 R

Additional Products in this Category

Tech Support