(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

for Clean Environment, Tube Fitting Polypropylene Type, Straight, Screw Element SUS304 (PPC4-02SUS)

for Clean Environment, Tube Fitting Polypropylene Type, Straight, Screw Element SUS304 PPC4-02SUS
  • Volume Discount

[Features]
· This tube fitting serves best where strength is required or the atmosphere contains chemicals.
· Seal material is made of FKM.
· Metal unit is made of SUS304.

PDF

Part Number

Configured Part Number is shown.

PPC4-02SUS

 
Part Number
PPC4-02SUS
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSeal Material Tube Size 1
(φ)
Types of connection screw 1 Nominal of Thread 1 Package Specifications Thread Part Seal Specification
1 Piece(s)Available

15 Days or more

-EPDM4R1/4Regular Packaging SpecificationsStandard Specifications

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Application Clean circumstance / Foods・Drug-Related Applicable Fluid Water / Air / Chemicals、Solvent / Mixed Gas
Fitting Type Screw Mount Direction Screw Mounting, Direction Straight Operating Temperature 0::80

Please check the type/dimensions/specifications of the part PPC4-02SUS in the for Clean Environment, Tube Fitting Polypropylene Type, Straight, Screw Element SUS304 series.

Products like this...

Part Number
PPC10-02SUSF
PPC10-02SUSFC
PPC10-02SUSFS
PPC4-02SUS-TP
PPC4-02SUSC
PPC4-02SUSF
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSeal Material Tube Size 1
(φ)
Types of connection screw 1 Nominal of Thread 1 Package Specifications Thread Part Seal Specification
1 Piece(s)Available

11 Days or more

--10R1/4Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

--10R1/4Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

11 Days or more

--10R1/4Regular Packaging SpecificationsSealock Specifications
1 Piece(s)Available

14 Days or more

-EPDM4R1/4Regular Packaging SpecificationsSealing Tape Specifications
1 Piece(s)Available

12 Days or more

-EPDM4R1/4Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

11 Days or more

--4R1/4Regular Packaging SpecificationsStandard Specifications

Additional Products in this Category

Tech Support