(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Push-in fitting for pneumatic piping. Compact size for space saving. Work environment and device-friendly flame-resistant white body.
Bulkhead female fitting
Part Number
Configured Part Number is shown.
GWS8-6-E
Type | One-Touch Couplings | Main Body | Brass (Electroless Nickel Plating) | Gasket | Standard (NBR) |
---|---|---|---|---|---|
Hammered Nipple | Brass (Electroless Nickel Plating) | Applicable Fluids | Air | Fitting Type | Screw Mount Direction |
Screw Mounting, Direction | Partition Female | Operating Temperature | -10::60 | Tube Size 1(φ) | 8 |
Pipe Connection Bore Dia. | R | Pipe connection port diameter 2 female screw | 1/8 | Option | No |
Clean Spec. | No Clean Specifications | Material Limit | Without Material Limit | Ozone Resistance Specifications | No |
Please check the type/dimensions/specifications of the part GWS8-6-E in the New Joint GWS □-□-E Series series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy