(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

New Joint GWP□-B Series

New Joint GWP□-B Series
  • Volume Discount

Push-in fitting for pneumatic piping. Compact size for space saving. Work environment and device-friendly flame-resistant white body
Blanking plug

PDF

Part Number

Configured Part Number is shown.

GWP4-B

 
Part Number
GWP4-B
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Main Body Flame Retardant Resin(UL94 V-0 Equivalent) Application Standard Mini
Applicable Fluids Air Fitting Type Other shapes Other Shapes Blank Plug
Operating Temperature -10::60 Connection joint diameter 1(mm) 4 Option No
Clean Spec. No Clean Specifications Material Limit Without Material Limit Ozone Resistance Specifications No

Please check the type/dimensions/specifications of the part GWP4-B in the New Joint GWP□-B Series series.

Additional Products in this Category

Tech Support