(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Self-Aligning Roller Bearing - 2 Series (21311)

Self-Aligning Roller Bearing - 2 Series 21311
  • Volume Discount

•Specification: Standard
•Standard Size: Metric Series
•Load Direction: Radial
•Raceway Ring Shape: Self-Aligning Roller
•Number Of Raceway Ring Rows: Double Row

PDF

Part Number

Configured Part Number is shown.

21311

Part Number
21311
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(Ø)
O.D. D
(Ø)
Width B
(mm)
Retainer Type Basic Load Rating, Dynamic Rating
(N)
Bearing Ring Internal Clearance Symbol Shaft Bore Config. Type of momi removing Symbol of Bearing Ring Shape Revolution Frequency
(rpm)
Series JAN code Ordering Code Mass
(g)
1 Piece(s)Available

13 Days or more

-5512029Momi removing145000-NoCylindrical Bore--3700Type 213---

Loading...

  1. 1

Basic Information

Raceway Ring Shape Self-aligning roller Load Direction Radial Inner/Outer Ring Material Steel
Number of Raceway Ring Rows Double Row Size Standards Metric System Specifications/Environment Standard
Rolling Element Material Steel Outer Ring Type Flat

Please check the type/dimensions/specifications of the part 21311 in the Self-Aligning Roller Bearing - 2 Series series.

Products like this...

Part Number
21308CK
21309C
21309CK
21313
21315
21315D1C3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(Ø)
O.D. D
(Ø)
Width B
(mm)
Retainer Type Basic Load Rating, Dynamic Rating
(N)
Bearing Ring Internal Clearance Symbol Shaft Bore Config. Type of momi removing Symbol of Bearing Ring Shape Revolution Frequency
(rpm)
Series JAN code Ordering Code Mass
(g)
1 Piece(s)Available

10 Days or more

10409023Punching88000-NoTapered hole--4900C Shape---
1 Piece(s)Available

11 Days or more

-4510025Punching102000-NoCylindrical Bore--4400C Shape---
1 Piece(s)Available

12 Days or more

104510025Punching102000-NoTapered hole--4400C Shape---
1 Piece(s)Available

11 Days or more

106514033Momi removing194000-NoCylindrical Bore--3100Type 213---
1 Piece(s)Available

11 Days or more

107516037Momi removing239000-NoCylindrical Bore--2700Type 213---
1 Piece(s)Available

11 Days or more

107516037Momi removing239000With Oil Hole, Oil GrooveC3Cylindrical Bore--2700Type 213---

Additional Products in this Category

Tech Support