(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deep Groove Ball Bearings - Standard Sizes, Single or Double Row. (Part Numbers)

Deep Groove Ball Bearings - Standard Sizes, Single or Double Row.
  • On Sale Till 20/09/2024
  • Volume Discount

Deep groove ball bearings with deep arcuate grooves on both the inner and outer rings.[Features]-Can receive radial load, axial load in both directions, or combined load that is a combination thereof.-Ideal for high-speed rotation.・ Open type, sealed ball bearings with grease (both seals or both shield bearings), bearings with retaining rings, etc. are also available.[Applications]-Can be used for parts that rotate at high speeds with low friction torque and for all applications that require low noise and low vibration.

PDF

Part Number

Configured Part Number is shown.

6034C3

Part Number
6034C3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Inner/Outer Ring Material Bearing Style Outer Ring Shape Precision I.D. d
(Ø)
O.D. D
(Ø)
Width B
(mm)
Basic Dynamic Load Rating
(N)
Max. Allowed rpm
(rpm)
Specifications/Environment Number of Raceway Ring Rows Size Standards Rolling Element Material Retainer Type Types JAN code Ordering Code Qty. Mass
(g)
Seal, Shield Symbols Preload Mark Accuracy Symbol Holder Symbol Internal change symbol Symbol of Bearing Ring Shape Grease symbol
1 Piece(s)Available

11 Days or more

10BallSteelOpen TypeFlatGrade 0170260421680002400StandardSingle RowMetric SystemSteelPunching16**/6*** series-----C3-----

Loading...

  1. 1

Basic Information

Load Direction Radial

Please check the type/dimensions/specifications of the part 6034C3 in the Deep Groove Ball Bearings - Standard Sizes, Single or Double Row. series.

Products like this...

Part Number
16003
16003C3
16004
6034ZZ
6036ZZ
6040
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Inner/Outer Ring Material Bearing Style Outer Ring Shape Precision I.D. d
(Ø)
O.D. D
(Ø)
Width B
(mm)
Basic Dynamic Load Rating
(N)
Max. Allowed rpm
(rpm)
Specifications/Environment Number of Raceway Ring Rows Size Standards Rolling Element Material Retainer Type Types JAN code Ordering Code Qty. Mass
(g)
Seal, Shield Symbols Preload Mark Accuracy Symbol Holder Symbol Internal change symbol Symbol of Bearing Ring Shape Grease symbol
1 Piece(s)Available

8 Days or more

-BallSteelOpen TypeFlatGrade 017358680020000StandardSingle RowMetric SystemSteelPunching16**/6*** series-----------
1 Piece(s)Available

11 Days or more

10BallSteelOpen TypeFlatGrade 017358680020000StandardSingle RowMetric SystemSteelPunching16**/6*** series-----C3-----
1 Piece(s)Available

Same day

Stock

-BallSteelOpen TypeFlatGrade 020428790018000StandardSingle RowMetric SystemSteelPunching16**/6*** series-----------
1 Piece(s)Available

11 Days or more

10BallSteelDouble ShieldedFlatGrade 0170260421680002400StandardSingle RowMetric SystemSteelPunching16**/6*** series----ZZ------
1 Piece(s)Available

11 Days or more

10BallSteelDouble ShieldedFlatGrade 0180280461890002300StandardSingle RowMetric SystemSteelPunching16**/6*** series----ZZ------
1 Piece(s)Available

11 Days or more

10BallSteelOpen TypeFlatGrade 0200310512180002000StandardSingle RowMetric SystemSteelPunching16**/6*** series-----------

Additional Products in this Category

Tech Support