(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A ball bearing that can simultaneously support a radial load and a large axial load in one direction.[Features]
-Contact angle type of 15 degrees, 25 degrees, 30 degrees, 40 degrees
-Various cages made of polyamide, steel, and brass[Use]
-Hydraulic pump that applies axial load in addition to radial load, vertical
Can be used for mold pumps, spindles of machine tools that require improved shaft rotation accuracy and rigidity, grinding spindles, electromagnetic clutches for automobile air conditioners, etc.
Part Number
Configured Part Number is shown.
7000A-H-20T4NSULP-01
Part Number |
---|
7000A-H-20T4NSULP-01 |
Loading...
Outer Ring Shape | Flat | Load Direction | Radial | Outer Ring | With Outer Ring |
---|---|---|---|---|---|
Size Standards | Metric System |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy