(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Hose Adapters - Both Ends PF 30° FCS Male Female 90° Swivel Elbow, 1021 Series

Hydraulic Hose Adapters - Both Ends PF 30° FCS Male Female 90° Swivel Elbow, 1021 Series
  • Volume Discount

•Material: Steel
•Shape: 90° Elbow
•Connection Thread Type: Threaded x Tapped
•Connecting Thread Type M1: PF30° FCS
•Connecting Thread Type M2: PF30° FCS

Part Number

Configured Part Number is shown.

Part Number
1021-04
1021-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection screw T1 Connection screw T2
1 Piece(s)Available

8 Days or more

1/41/4
1 Piece(s)Available

16 Days or more

3/43/4

Loading...

  1. 1

Basic Information

Material Steel Types Adapter Shape 90° Elbow
Connection Thread Type Male thread× Female thread Connecting Thread Type M1 PF30°FCS Connecting Thread Type M2 PF30°FCS

Additional Products in this Category

Tech Support