(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Hydraulic Hose Adapters - Elbow Type Adapter Fitting, Female BSPP with 30° Seat to Male BSPP with 30° Female Seat, UL-90(16) Series

Hydraulic Hose Adapters - Elbow Type Adapter Fitting, Female BSPP with 30° Seat to Male BSPP with 30° Female Seat, UL-90(16) Series
  • Volume Discount

A 90° elbow with a one-sided union fitting (pipe parallel female screw 30° interior sheet) and one-sided pipe taper screw.

Part Number

Configured Part Number is shown.

UL-90(16)-19

Part Number
UL-90(16)-19
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

10 Days or more

10

Loading...

  1. 1

Basic Information

Types Adapter Shape 90° Elbow Connection Thread Type Male thread× Female thread
Types of connection screw T1 PF30°FCS Types of connection screw T2 R Screw T1 Size G 30° Female Sheet, 3/4
Screw T2 Size 3/4 Nominal Diameter 19 Surface Treatment Trivalent Chromate Plating

Please check the type/dimensions/specifications of the part UL-90(16)-19 in the Hydraulic Hose Adapters - Elbow Type Adapter Fitting, Female BSPP with 30° Seat to Male BSPP with 30° Female Seat, UL-90(16) Series series.

Additional Products in this Category

Tech Support