(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Hose Adapters - O-Ring Seal Type Elbow 90° Adapter, Female BSPT to Male BSPP, SWO-OML90

Hydraulic Hose Adapters - O-Ring Seal Type Elbow 90° Adapter, Female BSPT to Male BSPP, SWO-OML90
  • Volume Discount

One side is a parallel female pipe thread while the other is a 90° elbow with an O-ring port parallel male pipe thread shoulder.

Part Number

Configured Part Number is shown.

Part Number
SWO-OML90-6
SWO-OML90-9
SWO-OML90-12
SWO-OML90-19
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew T1 Size Screw T2 Size Nominal Diameter
1 Piece(s)Available

13 Days or more

101/41/46
1 Piece(s)Available

8 Days or more

103/83/89
1 Piece(s)Available

13 Days or more

101/21/212
1 Piece(s)Available

8 Days or more

103/43/419

Loading...

  1. 1

Basic Information

Types Adapter Shape 90° Elbow Connection Thread Type Male thread× Female thread
Types of connection screw T1 Rc Types of connection screw T2 G Surface Treatment Trivalent Chromate Plating

Additional Products in this Category

Tech Support