(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Hose Adapters - Elbow 90° Fitting, JIS O-Ring Boss to PF 30° FCS Flare, 1086 Series

Part Number

Configured Part Number is shown.

Part Number
1086-04
1086-06
1086-16
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection screw T1
1 Piece(s)Available

8 Days or more

1/4
1 Piece(s)Available

8 Days or more

3/8
1 Piece(s)Available

16 Days or more

1

Loading...

  1. 1

Basic Information

Material Steel Types Adapter Shape 90° Elbow
Connection Thread Type Male thread × Male thread Connecting Thread Type M2 PF30°FCS

Additional Products in this Category

Tech Support