(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel High Pressure Fitting Cap

Stainless Steel High Pressure Fitting Cap
  • Volume Discount

•Material: Stainless Steel
•Type: Fitting
•Operating Temperature Range (?): -196::360
•Connection Type: Others

PDF

Part Number

Configured Part Number is shown.

KC-6

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

Material316 Stainless SteelTypeFitting
Applicable FluidWater / AirConnection TypeOthers
Tube O.D. D (D1)(φ)6Operating Temperature Range(℃)-196~360
RoHS10 - -
Part Number
KC-6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

10 Days or more

10
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
  1. 1

Basic Information

Material 316 Stainless Steel Type Fitting Applicable Fluid Water / Air
Connection Type Others Tube O.D. D (D1)(φ) 6 Operating Temperature Range(℃) -196::360

Please check the type/dimensions/specifications of the part KC-6 in the Stainless Steel High Pressure Fitting Cap series.

Additional Products in this Category

Tech Support