(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TOYOFOODS S

TOYOFOODS S
  • Volume Discount

Complies with the Japan Food Sanitation Law (Notification Nos. 267, 201, and 52), ensuring reliability in food product use. Strong resistance to breaking or crushing, making it optimal for vacuum applications.

Part Number

Configured Part Number is shown.

Part Number
TFS-25
TFS-25-L1
TFS-25-L2
TFS-25-L3
TFS-25-L4
TFS-25-L5
TFS-25-L6
TFS-25-L7
TFS-25-L8
TFS-25-L9
TFS-25-L10
TFS-25-L11
TFS-25-L12
TFS-25-L13
TFS-25-L14
TFS-25-L15
TFS-25-L16
TFS-25-L17
TFS-25-L18
TFS-25-L19
TFS-25-L20
TFS-25-L21
TFS-25-L22
TFS-25-L23
TFS-25-L24
TFS-25-L25
TFS-25-L26
TFS-25-L27
TFS-25-L28
TFS-25-L29
TFS-25-L30
TFS-25-L31
TFS-25-L32
TFS-25-L33
TFS-25-L34
TFS-25-L35
TFS-25-L36
TFS-25-L37
TFS-25-L38
TFS-25-L39
TFS-25-L40
TFS-25-L41
TFS-25-L42
TFS-25-L43
TFS-25-L44
TFS-25-L45
TFS-25-L46
TFS-25-L47
TFS-25-L48
TFS-25-L49
TFS-32
TFS-32-L1
TFS-32-L2
TFS-32-L3
TFS-32-L4
TFS-32-L5
TFS-32-L6
TFS-32-L7
TFS-32-L8
TFS-32-L9
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOperating Pressure Range
(MPa)
O.D. D
(Ø)
Nominal I.D. d
(φ)
Minimum Bending Radius
(mm)
Standard Length
(m)
1 Piece(s)Available

10 Days or more

10-0.1~0.3332510050
1 Piece(s)Available

11 Days or more

10-0.1~0.333251001
1 Piece(s)Available

11 Days or more

10-0.1~0.333251002
1 Piece(s)Available

11 Days or more

10-0.1~0.333251003
1 Piece(s)Available

11 Days or more

10-0.1~0.333251004
1 Piece(s)Available

11 Days or more

10-0.1~0.333251005
1 Piece(s)Available

11 Days or more

10-0.1~0.333251006
1 Piece(s)Available

11 Days or more

10-0.1~0.333251007
1 Piece(s)Available

11 Days or more

10-0.1~0.333251008
1 Piece(s)Available

11 Days or more

10-0.1~0.333251009
1 Piece(s)Available

11 Days or more

10-0.1~0.3332510010
1 Piece(s)Available

11 Days or more

10-0.1~0.3332510011
1 Piece(s)Available

11 Days or more

10-0.1~0.3332510012
1 Piece(s)Available

11 Days or more

10-0.1~0.3332510013
1 Piece(s)Available

11 Days or more

10-0.1~0.3332510014
1 Piece(s)Available

11 Days or more

10-0.1~0.3332510015
1 Piece(s)Available

11 Days or more

10-0.1~0.3332510016
1 Piece(s)Available

11 Days or more

10-0.1~0.3332510017
1 Piece(s)Available

11 Days or more

10-0.1~0.3332510018
1 Piece(s)Available

11 Days or more

10-0.1~0.3332510019
1 Piece(s)Available

11 Days or more

10-0.1~0.3332510020
1 Piece(s)Available

11 Days or more

10-0.1~0.3332510021
1 Piece(s)Available

11 Days or more

10-0.1~0.3332510022
1 Piece(s)Available

11 Days or more

10-0.1~0.3332510023
1 Piece(s)Available

11 Days or more

10-0.1~0.3332510024
1 Piece(s)Available

11 Days or more

10-0.1~0.3332510025
1 Piece(s)Available

11 Days or more

10-0.1~0.3332510026
1 Piece(s)Available

11 Days or more

10-0.1~0.3332510027
1 Piece(s)Available

11 Days or more

10-0.1~0.3332510028
1 Piece(s)Available

11 Days or more

10-0.1~0.3332510029
1 Piece(s)Available

11 Days or more

10-0.1~0.3332510030
1 Piece(s)Available

11 Days or more

10-0.1~0.3332510031
1 Piece(s)Available

11 Days or more

10-0.1~0.3332510032
1 Piece(s)Available

11 Days or more

10-0.1~0.3332510033
1 Piece(s)Available

10 Days or more

10-0.1~0.3332510034
1 Piece(s)Available

10 Days or more

10-0.1~0.3332510035
1 Piece(s)Available

10 Days or more

10-0.1~0.3332510036
1 Piece(s)Available

10 Days or more

10-0.1~0.3332510037
1 Piece(s)Available

10 Days or more

10-0.1~0.3332510038
1 Piece(s)Available

10 Days or more

10-0.1~0.3332510039
1 Piece(s)Available

10 Days or more

10-0.1~0.3332510040
1 Piece(s)Available

10 Days or more

10-0.1~0.3332510041
1 Piece(s)Available

10 Days or more

10-0.1~0.3332510042
1 Piece(s)Available

10 Days or more

10-0.1~0.3332510043
1 Piece(s)Available

10 Days or more

10-0.1~0.3332510044
1 Piece(s)Available

10 Days or more

10-0.1~0.3332510045
1 Piece(s)Available

10 Days or more

10-0.1~0.3332510046
1 Piece(s)Available

10 Days or more

10-0.1~0.3332510047
1 Piece(s)Available

10 Days or more

10-0.1~0.3332510048
1 Piece(s)Available

10 Days or more

10-0.1~0.3332510049
1 Piece(s)Available

10 Days or more

10-0.1~0.2413213040
1 Piece(s)Available

10 Days or more

10-0.1~0.241321301
1 Piece(s)Available

10 Days or more

10-0.1~0.241321302
1 Piece(s)Available

10 Days or more

10-0.1~0.241321303
1 Piece(s)Available

10 Days or more

10-0.1~0.241321304
1 Piece(s)Available

10 Days or more

10-0.1~0.241321305
1 Piece(s)Available

10 Days or more

10-0.1~0.241321306
1 Piece(s)Available

10 Days or more

10-0.1~0.241321307
1 Piece(s)Available

10 Days or more

10-0.1~0.241321308
1 Piece(s)Available

10 Days or more

10-0.1~0.241321309

Loading...

Basic Information

Applicable Fluid Water / Chemical / Air / Foods / Oil(Mineral Oil) Mounting Metal Pieces(Fittings etc.,) No Hose Material Vinyl Chloride
Color Natural Transparency Properties Pressure Resistance / Heat resistant / Oil Resistance / Chemical Resistance / Low Elution / Transparency / Flexibility / Shape Retentivity / Vacuum Operating Temperature Range(℃) -5::70

Additional Products in this Category

Tech Support