(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TOYOFUSSO (Part Numbers)

TOYOFUSSO
  • Volume Discount

Made of tetra-fluoro fluororesin (inner pipe). Has good chemical resistance. Optimal for solvents and chemicals. More flexible than single-layer fluorine tubes. Excellent non-stick properties and water repellency to minimize residual fluid.

Part Number

Configured Part Number is shown.

Part Number
FF-9-20
FF-9-20-L1
FF-9-20-L2
FF-9-20-L3
FF-9-20-L4
FF-9-20-L5
FF-9-20-L6
FF-9-20-L7
FF-9-20-L8
FF-9-20-L9
FF-9-20-L10
FF-9-20-L11
FF-9-20-L12
FF-9-20-L13
FF-9-20-L14
FF-9-20-L15
FF-9-20-L16
FF-9-20-L17
FF-9-20-L18
FF-9-20-L19
FF-12-20
FF-12-20-L1
FF-12-20-L2
FF-12-20-L3
FF-12-20-L4
FF-12-20-L5
FF-12-20-L6
FF-12-20-L7
FF-12-20-L8
FF-12-20-L9
FF-12-20-L10
FF-12-20-L11
FF-12-20-L12
FF-12-20-L13
FF-12-20-L14
FF-12-20-L15
FF-12-20-L16
FF-12-20-L17
FF-12-20-L18
FF-12-20-L19
FF-15-20
FF-15-20-L1
FF-15-20-L2
FF-15-20-L3
FF-15-20-L4
FF-15-20-L5
FF-15-20-L6
FF-15-20-L7
FF-15-20-L8
FF-15-20-L9
FF-15-20-L10
FF-15-20-L11
FF-15-20-L12
FF-15-20-L13
FF-15-20-L14
FF-15-20-L15
FF-15-20-L16
FF-15-20-L17
FF-15-20-L18
FF-15-20-L19
FF-19-20
FF-25-20
FF-25-20-L1
FF-25-20-L2
FF-25-20-L3
FF-25-20-L4
FF-25-20-L5
FF-25-20-L6
FF-25-20-L7
FF-25-20-L8
FF-25-20-L9
FF-25-20-L10
FF-25-20-L11
FF-25-20-L12
FF-25-20-L13
FF-25-20-L14
FF-25-20-L15
FF-25-20-L16
FF-25-20-L17
FF-25-20-L18
FF-25-20-L19
FF-32-20
FF-32-20-L1
FF-32-20-L2
FF-32-20-L3
FF-32-20-L4
FF-32-20-L5
FF-32-20-L6
FF-32-20-L7
FF-32-20-L8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOperating Pressure Range
(MPa)
O.D. D
(Ø)
Nominal I.D. d
(φ)
Minimum Bending Radius
(mm)
Standard Length
(m)
1 Piece(s)Available

10 Days or more

100~0.51596520
1 Piece(s)Available

11 Days or more

100~0.5159651
1 Piece(s)Available

11 Days or more

100~0.5159652
1 Piece(s)Available

11 Days or more

100~0.5159653
1 Piece(s)Available

11 Days or more

100~0.5159654
1 Piece(s)Available

11 Days or more

100~0.5159655
1 Piece(s)Available

11 Days or more

100~0.5159656
1 Piece(s)Available

11 Days or more

100~0.5159657
1 Piece(s)Available

11 Days or more

100~0.5159658
1 Piece(s)Available

11 Days or more

100~0.5159659
1 Piece(s)Available

11 Days or more

100~0.51596510
1 Piece(s)Available

11 Days or more

100~0.51596511
1 Piece(s)Available

11 Days or more

100~0.51596512
1 Piece(s)Available

11 Days or more

100~0.51596513
1 Piece(s)Available

11 Days or more

100~0.51596514
1 Piece(s)Available

11 Days or more

100~0.51596515
1 Piece(s)Available

11 Days or more

100~0.51596516
1 Piece(s)Available

11 Days or more

100~0.51596517
1 Piece(s)Available

11 Days or more

100~0.51596518
1 Piece(s)Available

11 Days or more

100~0.51596519
1 Piece(s)Available

10 Days or more

100~0.518128520
1 Piece(s)Available

11 Days or more

100~0.51812851
1 Piece(s)Available

11 Days or more

100~0.51812852
1 Piece(s)Available

11 Days or more

100~0.51812853
1 Piece(s)Available

11 Days or more

100~0.51812854
1 Piece(s)Available

11 Days or more

100~0.51812855
1 Piece(s)Available

11 Days or more

100~0.51812856
1 Piece(s)Available

11 Days or more

100~0.51812857
1 Piece(s)Available

11 Days or more

100~0.51812858
1 Piece(s)Available

11 Days or more

100~0.51812859
1 Piece(s)Available

11 Days or more

100~0.518128510
1 Piece(s)Available

11 Days or more

100~0.518128511
1 Piece(s)Available

11 Days or more

100~0.518128512
1 Piece(s)Available

11 Days or more

100~0.518128513
1 Piece(s)Available

11 Days or more

100~0.518128514
1 Piece(s)Available

11 Days or more

100~0.518128515
1 Piece(s)Available

11 Days or more

100~0.518128516
1 Piece(s)Available

11 Days or more

100~0.518128517
1 Piece(s)Available

11 Days or more

100~0.518128518
1 Piece(s)Available

11 Days or more

100~0.518128519
1 Piece(s)Available

10 Days or more

100~0.5221510520
1 Piece(s)Available

11 Days or more

100~0.522151051
1 Piece(s)Available

11 Days or more

100~0.522151052
1 Piece(s)Available

11 Days or more

100~0.522151053
1 Piece(s)Available

11 Days or more

100~0.522151054
1 Piece(s)Available

11 Days or more

100~0.522151055
1 Piece(s)Available

11 Days or more

100~0.522151056
1 Piece(s)Available

11 Days or more

100~0.522151057
1 Piece(s)Available

11 Days or more

100~0.522151058
1 Piece(s)Available

11 Days or more

100~0.522151059
1 Piece(s)Available

11 Days or more

100~0.5221510510
1 Piece(s)Available

11 Days or more

100~0.5221510511
1 Piece(s)Available

11 Days or more

100~0.5221510512
1 Piece(s)Available

11 Days or more

100~0.5221510513
1 Piece(s)Available

11 Days or more

100~0.5221510514
1 Piece(s)Available

11 Days or more

100~0.5221510515
1 Piece(s)Available

11 Days or more

100~0.5221510516
1 Piece(s)Available

11 Days or more

100~0.5221510517
1 Piece(s)Available

11 Days or more

100~0.5221510518
1 Piece(s)Available

11 Days or more

100~0.5221510519
1 Piece(s)Available

10 Days or more

100~0.5261913520
1 Piece(s)Available

10 Days or more

100~0.3332517520
1 Piece(s)Available

11 Days or more

100~0.333251751
1 Piece(s)Available

11 Days or more

100~0.333251752
1 Piece(s)Available

11 Days or more

100~0.333251753
1 Piece(s)Available

11 Days or more

100~0.333251754
1 Piece(s)Available

11 Days or more

100~0.333251755
1 Piece(s)Available

11 Days or more

100~0.333251756
1 Piece(s)Available

11 Days or more

100~0.333251757
1 Piece(s)Available

11 Days or more

100~0.333251758
1 Piece(s)Available

11 Days or more

100~0.333251759
1 Piece(s)Available

11 Days or more

100~0.3332517510
1 Piece(s)Available

11 Days or more

100~0.3332517511
1 Piece(s)Available

11 Days or more

100~0.3332517512
1 Piece(s)Available

11 Days or more

100~0.3332517513
1 Piece(s)Available

11 Days or more

100~0.3332517514
1 Piece(s)Available

11 Days or more

100~0.3332517515
1 Piece(s)Available

11 Days or more

100~0.3332517516
1 Piece(s)Available

11 Days or more

100~0.3332517517
1 Piece(s)Available

11 Days or more

100~0.3332517518
1 Piece(s)Available

11 Days or more

100~0.3332517519
1 Piece(s)Available

9 Days or more

100~0.3413222520
1 Piece(s)Available

9 Days or more

100~0.341322251
1 Piece(s)Available

9 Days or more

100~0.341322252
1 Piece(s)Available

9 Days or more

100~0.341322253
1 Piece(s)Available

9 Days or more

100~0.341322254
1 Piece(s)Available

9 Days or more

100~0.341322255
1 Piece(s)Available

9 Days or more

100~0.341322256
1 Piece(s)Available

9 Days or more

100~0.341322257
1 Piece(s)Available

9 Days or more

100~0.341322258

Loading...

Basic Information

Applicable Fluid Water / Chemical / Air / Foods / Oil(Mineral Oil) / Ink, Paint / Solvent Mounting Metal Pieces(Fittings etc.,) No Hose Material Tetrafluoro-compound Resin+Vinyl Chloride
Color Natural Transparency Properties Pressure Resistance / Heat resistant / Oil Resistance / Chemical Resistance / Low Elution / Non-Adhesive / Transparency / Low Odor Operating Temperature Range(℃) -5::70

Additional Products in this Category

Tech Support