(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Toyo Silicone P

Toyo Silicone P
  • Volume Discount

Excellent heat resistance and flexibility in addition to resistance to breaking and crushing. Can also be used in vacuum applications. Use with confidence in food applications that require compliance with the Japanese Food Sanitation Law and FDA regulations.

[Features]
· Special PET resin coil reinforced so it does not readily crush; optimal for piping in narrow locations.
· Pumping and vacuum are feasible at high temperatures (100°C).
· High degree of transparency enables viewing of internal fluids, providing reliability.
· Conforms to the Food Hygiene Law (1951 Ministry of Health, Labour and Welfare Notification No. 52, 2006 Ministry of Health, Labour and Welfare Notification No. 201).
· Conforms to FDA (US Food and Drug Administration) standards

Part Number

Configured Part Number is shown.

Part Number
TSIP-12
TSIP-15
TSIP-15-L1
TSIP-15-L2
TSIP-15-L3
TSIP-15-L4
TSIP-15-L5
TSIP-15-L6
TSIP-15-L7
TSIP-15-L8
TSIP-15-L9
TSIP-19
TSIP-19-L1
TSIP-19-L2
TSIP-19-L3
TSIP-19-L4
TSIP-19-L5
TSIP-19-L6
TSIP-19-L7
TSIP-19-L8
TSIP-19-L9
TSIP-25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSO.D. D
(Ø)
Nominal I.D. d
(φ)
Minimum Bending Radius
(mm)
Standard Length
(m)
1 Piece(s)Available

9 Days or more

1019.5128010
1 Piece(s)Available

11 Days or more

10241510510
1 Piece(s)Available

11 Days or more

1024151051
1 Piece(s)Available

11 Days or more

1024151052
1 Piece(s)Available

11 Days or more

1024151053
1 Piece(s)Available

11 Days or more

1024151054
1 Piece(s)Available

11 Days or more

1024151055
1 Piece(s)Available

11 Days or more

1024151056
1 Piece(s)Available

11 Days or more

1024151057
1 Piece(s)Available

11 Days or more

1024151058
1 Piece(s)Available

11 Days or more

1024151059
1 Piece(s)Available

11 Days or more

1028.51914010
1 Piece(s)Available

11 Days or more

1028.5191401
1 Piece(s)Available

11 Days or more

1028.5191402
1 Piece(s)Available

11 Days or more

1028.5191403
1 Piece(s)Available

11 Days or more

1028.5191404
1 Piece(s)Available

11 Days or more

1028.5191405
1 Piece(s)Available

11 Days or more

1028.5191406
1 Piece(s)Available

11 Days or more

1028.5191407
1 Piece(s)Available

11 Days or more

1028.5191408
1 Piece(s)Available

11 Days or more

1028.5191409
1 Piece(s)Available

11 Days or more

1035.52519510
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSO.D. D
(Ø)
Nominal I.D. d
(φ)
Minimum Bending Radius
(mm)
Standard Length
(m)

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Chemical / Air / Foods / Oil(Mineral Oil) Mounting Metal Pieces(Fittings etc.,) No Hose Material Silicone Rubber
Operating Pressure Range(MPa) -0.05::0.2 Color Translucent White Properties Pressure Resistance / Heat resistant / Cold Resistance / Oil Resistance / Chemical Resistance / Low Elution / Transparency / Flexibility / Low Odor / Shape Retentivity / Vacuum / Other Features
Operating Temperature Range(℃) -30::100

Additional Products in this Category

Tech Support