(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Toyota Signal

Toyota Signal
  • Volume Discount

This is a hose with a higher-than-standard pressure tolerance. Given its high pressure tolerance specifications, it can be used for dedicated fittings.

Part Number

Configured Part Number is shown.

Part Number
TSG-9
TSG-9-L1
TSG-9-L2
TSG-9-L3
TSG-9-L4
TSG-9-L5
TSG-9-L6
TSG-9-L7
TSG-9-L8
TSG-9-L9
TSG-9-L10
TSG-9-L11
TSG-9-L12
TSG-9-L13
TSG-9-L14
TSG-9-L15
TSG-9-L16
TSG-9-L17
TSG-9-L18
TSG-9-L19
TSG-9-L20
TSG-9-L21
TSG-9-L22
TSG-9-L23
TSG-9-L24
TSG-9-L25
TSG-9-L26
TSG-9-L27
TSG-9-L28
TSG-9-L29
TSG-9-L30
TSG-9-L31
TSG-9-L32
TSG-9-L33
TSG-9-L34
TSG-9-L35
TSG-9-L36
TSG-9-L37
TSG-9-L38
TSG-9-L39
TSG-9-L40
TSG-9-L41
TSG-9-L42
TSG-9-L43
TSG-9-L44
TSG-9-L45
TSG-9-L46
TSG-9-L47
TSG-9-L48
TSG-9-L49
TSG-9-L50
TSG-9-L51
TSG-9-L52
TSG-9-L53
TSG-9-L54
TSG-9-L55
TSG-9-L56
TSG-9-L57
TSG-9-L58
TSG-9-L59
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOperating Pressure Range
(MPa)
O.D. D
(Ø)
Nominal I.D. d
(φ)
Minimum Bending Radius
(mm)
Standard Length
(m)
1 Piece(s)Available

10 Days or more

100~1.515945100
1 Piece(s)Available

11 Days or more

100~1.5159451
1 Piece(s)Available

11 Days or more

100~1.5159452
1 Piece(s)Available

11 Days or more

100~1.5159453
1 Piece(s)Available

11 Days or more

100~1.5159454
1 Piece(s)Available

10 Days or more

100~1.5159455
1 Piece(s)Available

11 Days or more

100~1.5159456
1 Piece(s)Available

11 Days or more

100~1.5159457
1 Piece(s)Available

11 Days or more

100~1.5159458
1 Piece(s)Available

11 Days or more

100~1.5159459
1 Piece(s)Available

11 Days or more

100~1.51594510
1 Piece(s)Available

11 Days or more

100~1.51594511
1 Piece(s)Available

11 Days or more

100~1.51594512
1 Piece(s)Available

11 Days or more

100~1.51594513
1 Piece(s)Available

11 Days or more

100~1.51594514
1 Piece(s)Available

11 Days or more

100~1.51594515
1 Piece(s)Available

11 Days or more

100~1.51594516
1 Piece(s)Available

11 Days or more

100~1.51594517
1 Piece(s)Available

11 Days or more

100~1.51594518
1 Piece(s)Available

11 Days or more

100~1.51594519
1 Piece(s)Available

11 Days or more

100~1.51594520
1 Piece(s)Available

11 Days or more

100~1.51594521
1 Piece(s)Available

11 Days or more

100~1.51594522
1 Piece(s)Available

11 Days or more

100~1.51594523
1 Piece(s)Available

11 Days or more

100~1.51594524
1 Piece(s)Available

11 Days or more

100~1.51594525
1 Piece(s)Available

11 Days or more

100~1.51594526
1 Piece(s)Available

11 Days or more

100~1.51594527
1 Piece(s)Available

11 Days or more

100~1.51594528
1 Piece(s)Available

11 Days or more

100~1.51594529
1 Piece(s)Available

11 Days or more

100~1.51594530
1 Piece(s)Available

11 Days or more

100~1.51594531
1 Piece(s)Available

11 Days or more

100~1.51594532
1 Piece(s)Available

11 Days or more

100~1.51594533
1 Piece(s)Available

11 Days or more

100~1.51594534
1 Piece(s)Available

11 Days or more

100~1.51594535
1 Piece(s)Available

11 Days or more

100~1.51594536
1 Piece(s)Available

11 Days or more

100~1.51594537
1 Piece(s)Available

11 Days or more

100~1.51594538
1 Piece(s)Available

11 Days or more

100~1.51594539
1 Piece(s)Available

11 Days or more

100~1.51594540
1 Piece(s)Available

11 Days or more

100~1.51594541
1 Piece(s)Available

11 Days or more

100~1.51594542
1 Piece(s)Available

11 Days or more

100~1.51594543
1 Piece(s)Available

11 Days or more

100~1.51594544
1 Piece(s)Available

11 Days or more

100~1.51594545
1 Piece(s)Available

11 Days or more

100~1.51594546
1 Piece(s)Available

11 Days or more

100~1.51594547
1 Piece(s)Available

11 Days or more

100~1.51594548
1 Piece(s)Available

11 Days or more

100~1.51594549
1 Piece(s)Available

11 Days or more

100~1.51594550
1 Piece(s)Available

11 Days or more

100~1.51594551
1 Piece(s)Available

11 Days or more

100~1.51594552
1 Piece(s)Available

11 Days or more

100~1.51594553
1 Piece(s)Available

11 Days or more

100~1.51594554
1 Piece(s)Available

11 Days or more

100~1.51594555
1 Piece(s)Available

11 Days or more

100~1.51594556
1 Piece(s)Available

11 Days or more

100~1.51594557
1 Piece(s)Available

11 Days or more

100~1.51594558
1 Piece(s)Available

11 Days or more

100~1.51594559
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOperating Pressure Range
(MPa)
O.D. D
(Ø)
Nominal I.D. d
(φ)
Minimum Bending Radius
(mm)
Standard Length
(m)

Loading...

Basic Information

Applicable Fluid Water / Chemical / Powder (except for food) / Air / Oil(Mineral Oil) Mounting Metal Pieces(Fittings etc.,) No Hose Material Vinyl Chloride
Color Light Gray Properties Pressure Resistance / Oil Resistance / Chemical Resistance / Low Elution / Transparency / Flexibility Operating Temperature Range(℃) -5::60

Additional Products in this Category

Tech Support