(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

ECORON

ECORON
  • Volume Discount

Made from a polyolefin-based plastic. Good chemical resistance and compatible with foods. *For indoor use

[Features]
· The Toyox food hose series comes with a cap to prevent foreign substances like dust from entering the hose.
· The product is useful for maintaining the quality of merchandise in storage or during delivery. It can also be used for sanitary purposes.
· Made from a polyolefin-based plastic.
Good chemical resistance and compatible with foods *For indoor use.

Part Number

Configured Part Number is shown.

Part Number
EC-6
EC-6-L1
EC-6-L2
EC-6-L3
EC-6-L4
EC-6-L5
EC-6-L6
EC-6-L7
EC-6-L8
EC-6-L9
EC-6-L10
EC-6-L11
EC-6-L12
EC-6-L13
EC-6-L14
EC-6-L15
EC-6-L16
EC-6-L17
EC-6-L18
EC-6-L19
EC-6-L20
EC-6-L21
EC-6-L22
EC-6-L23
EC-6-L24
EC-6-L25
EC-6-L26
EC-6-L27
EC-6-L28
EC-6-L29
EC-6-L30
EC-6-L31
EC-6-L32
EC-6-L33
EC-6-L34
EC-6-L35
EC-6-L36
EC-6-L37
EC-6-L38
EC-6-L39
EC-6-L40
EC-6-L41
EC-6-L42
EC-6-L43
EC-6-L44
EC-6-L45
EC-6-L46
EC-6-L47
EC-6-L48
EC-6-L49
EC-6-L50
EC-6-L51
EC-6-L52
EC-6-L53
EC-6-L54
EC-6-L55
EC-6-L56
EC-6-L57
EC-6-L58
EC-6-L59
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOperating Pressure Range
(MPa)
O.D. D
(Ø)
Nominal I.D. d
(φ)
Minimum Bending Radius
(mm)
Standard Length
(m)
1 Piece(s)Available

10 Days or more

100~0.511625100
1 Piece(s)Available

11 Days or more

100~0.5116251
1 Piece(s)Available

11 Days or more

100~0.5116252
1 Piece(s)Available

11 Days or more

100~0.5116253
1 Piece(s)Available

11 Days or more

100~0.5116254
1 Piece(s)Available

11 Days or more

100~0.5116255
1 Piece(s)Available

11 Days or more

100~0.5116256
1 Piece(s)Available

11 Days or more

100~0.5116257
1 Piece(s)Available

11 Days or more

100~0.5116258
1 Piece(s)Available

11 Days or more

100~0.5116259
1 Piece(s)Available

11 Days or more

100~0.51162510
1 Piece(s)Available

11 Days or more

100~0.51162511
1 Piece(s)Available

11 Days or more

100~0.51162512
1 Piece(s)Available

11 Days or more

100~0.51162513
1 Piece(s)Available

11 Days or more

100~0.51162514
1 Piece(s)Available

11 Days or more

100~0.51162515
1 Piece(s)Available

11 Days or more

100~0.51162516
1 Piece(s)Available

11 Days or more

100~0.51162517
1 Piece(s)Available

11 Days or more

100~0.51162518
1 Piece(s)Available

11 Days or more

100~0.51162519
1 Piece(s)Available

11 Days or more

100~0.51162520
1 Piece(s)Available

11 Days or more

100~0.51162521
1 Piece(s)Available

11 Days or more

100~0.51162522
1 Piece(s)Available

11 Days or more

100~0.51162523
1 Piece(s)Available

11 Days or more

100~0.51162524
1 Piece(s)Available

11 Days or more

100~0.51162525
1 Piece(s)Available

11 Days or more

100~0.51162526
1 Piece(s)Available

11 Days or more

100~0.51162527
1 Piece(s)Available

11 Days or more

100~0.51162528
1 Piece(s)Available

11 Days or more

100~0.51162529
1 Piece(s)Available

11 Days or more

100~0.51162530
1 Piece(s)Available

11 Days or more

100~0.51162531
1 Piece(s)Available

11 Days or more

100~0.51162532
1 Piece(s)Available

11 Days or more

100~0.51162533
1 Piece(s)Available

11 Days or more

100~0.51162534
1 Piece(s)Available

11 Days or more

100~0.51162535
1 Piece(s)Available

11 Days or more

100~0.51162536
1 Piece(s)Available

11 Days or more

100~0.51162537
1 Piece(s)Available

11 Days or more

100~0.51162538
1 Piece(s)Available

11 Days or more

100~0.51162539
1 Piece(s)Available

11 Days or more

100~0.51162540
1 Piece(s)Available

11 Days or more

100~0.51162541
1 Piece(s)Available

11 Days or more

100~0.51162542
1 Piece(s)Available

11 Days or more

100~0.51162543
1 Piece(s)Available

11 Days or more

100~0.51162544
1 Piece(s)Available

11 Days or more

100~0.51162545
1 Piece(s)Available

11 Days or more

100~0.51162546
1 Piece(s)Available

11 Days or more

100~0.51162547
1 Piece(s)Available

11 Days or more

100~0.51162548
1 Piece(s)Available

11 Days or more

100~0.51162549
1 Piece(s)Available

11 Days or more

100~0.51162550
1 Piece(s)Available

11 Days or more

100~0.51162551
1 Piece(s)Available

11 Days or more

100~0.51162552
1 Piece(s)Available

11 Days or more

100~0.51162553
1 Piece(s)Available

11 Days or more

100~0.51162554
1 Piece(s)Available

11 Days or more

100~0.51162555
1 Piece(s)Available

11 Days or more

100~0.51162556
1 Piece(s)Available

11 Days or more

100~0.51162557
1 Piece(s)Available

11 Days or more

100~0.51162558
1 Piece(s)Available

11 Days or more

100~0.51162559
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOperating Pressure Range
(MPa)
O.D. D
(Ø)
Nominal I.D. d
(φ)
Minimum Bending Radius
(mm)
Standard Length
(m)

Loading...

Basic Information

Applicable Fluid Water / Chemical / Air / Foods / Oil(Mineral Oil) Mounting Metal Pieces(Fittings etc.,) No Hose Material Poly-Olefin-Based Resin + Styrene-Based Resin
Color Translucent White Properties Pressure Resistance / Oil Resistance / Chemical Resistance / Low Elution / Transparency / Low Odor Operating Temperature Range(℃) -5::60

Additional Products in this Category

Tech Support