(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Intermediate Joint (Part Numbers)

Intermediate Joint
  • Volume Discount

Air-dedicated joint. Use when connecting two hoses together.

Part Number

Configured Part Number is shown.

B-7U

Part Number
B-7U
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
5 Piece(s)Available

9 Days or more

10

Loading...

  1. 1

Basic Information

Types Hose Fittings Applicable Fluids Air Body Material Brass
Shape Straight Hose connection type One-Touch Joint Nominal diameter(φ) 6~7
Hose connection part outside diameter(φ) 10~10.2 Compatible Hose HB-6, HB-7, HR-6, TH-6 Pieces per package 1

Please check the type/dimensions/specifications of the part B-7U in the Intermediate Joint series.

Additional Products in this Category

Tech Support