(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

General Purpose Y-Shaped Ductile Iron 10K Strainer Flange

General Purpose Y-Shaped Ductile Iron 10K Strainer Flange
  • Volume Discount

Y-shaped ductile iron strainer.

PDF

Part Number

Configured Part Number is shown.

Part Number
10FDYBF-15A
10FDYBF-20A
10FDYBF-25A
10FDYBF-32A
10FDYBF-40A
10FDYBF-50A
10FDYBF-65A
10FDYBF-80A
10FDYBF-100A
10FDYBF-125A
10FDYBF-150A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Tube Flange Nominal Control Side, Tube Flange Nominal
1 Piece(s)Available

10 Days or more

1/2B(15A)1/2B(15A)
1 Piece(s)Available

9 Days or more

3/4B(20A)3/4B(20A)
1 Piece(s)Available

9 Days or more

1B(25A)1B(25A)
1 Piece(s)Available

10 Days or more

1 1/4B(32A)1 1/4B(32A)
1 Piece(s)Available

9 Days or more

1 1/2B(40A)1 1/2B(40A)
1 Piece(s)Available

9 Days or more

2B(50A)2B(50A)
1 Piece(s)Available

9 Days or more

2 1/2B(65A)2 1/2B(65A)
1 Piece(s)Available

10 Days or more

3B(80A)3B(80A)
1 Piece(s)Available

9 Days or more

4B(100A)4B(100A)
1 Piece(s)Available

9 Days or more

5B(125A)5B(125A)
1 Piece(s)Available

10 Days or more

6B(150A)6B(150A)
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Tube Flange Nominal Control Side, Tube Flange Nominal

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Air / Oil / Gas Shape Y Shaped Nominal Pressure 10K
Material Ductile Iron Supply Side, Connection Type Flange (Flat Face) Control Side, Connection Type Flange (Flat Face)
Max. Operating Pressure(MPa) 1.4 Screen 60° Staggered-Punch SUS Plate

Additional Products in this Category

Tech Support