(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Brass-Made General Purpose 400 Model Ball Valve Screwing (Lever)

Brass-Made General Purpose 400 Model Ball Valve Screwing (Lever)
  • Volume Discount

A brass, threaded, general-purpose 400 type ball valve (lever)—manufactured by Kitz Corporation, with a track record in Japan for top-class quality screw fittings/pipe components.
· Material: CAC, C3771BE
· Shape: straight
· Working fluid: water, oil, gas, steam

PDF

Part Number

Configured Part Number is shown.

 
Part Number
T-8A
T-10A
T-15A
T-20A
T-25A
T-32A
T-40A
T-50A
T-65A
T-80A
TM-10A
TM-20A
TM-25A
ZS-10A
ZS-15A
ZS-20A
ZS-25A
ZS-32A
ZS-40A
ZS-50A
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Fluid Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Material of ball Gasket material
1 Piece(s)Available

8 Days or more

Water / Oil / Gas1/4B(8A)1/4B(8A)C3771BE+Ni-Cr plating-
1 Piece(s)Available

8 Days or more

Water / Oil / Gas3/8B(10A)3/8B(10A)C3771BE+Ni-Cr plating-
1 Piece(s)Available

8 Days or more

Water / Oil / Gas1/2B(15A)1/2B(15A)C3771BE+Ni-Cr plating-
1 Piece(s)Available

8 Days or more

Water / Oil / Gas3/4B(20A)3/4B(20A)C3771BE+Ni-Cr plating-
1 Piece(s)Available

8 Days or more

Water / Oil / Gas1B(25A)1B(25A)C3771BE+Ni-Cr plating-
1 Piece(s)Available

8 Days or more

Water / Oil / Gas1 1/4B(32A)1 1/4B(32A)C3771BE+Ni-Cr plating-
1 Piece(s)Available

8 Days or more

Water / Oil / Gas1 1/2B(40A)1 1/2B(40A)C3771BE+Ni-Cr plating-
1 Piece(s)Available

8 Days or more

Water / Oil / Gas2B(50A)2B(50A)C3771BE+Ni-Cr plating-
1 Piece(s)Available

9 Days or more

Water / Oil / Gas2 1/2B(65A)2 1/2B(65A)C3771BE+Ni-Cr plating-
1 Piece(s)Available

8 Days or more

Water / Oil / Gas3B(80A)3B(80A)C3771BE+Ni-Cr plating-
1 Piece(s)Available

18 Days or more

Water / Oil / Gas3/8B(10A)3/8B(10A)C3771BE+Cr PlatingPTFE
1 Piece(s)Available

10 Days or more

Water / Oil / Gas3/4B(20A)3/4B(20A)C3771BE+Cr PlatingPTFE
1 Piece(s)Available

10 Days or more

Water / Oil / Gas1B(25A)1B(25A)C3771BE+Cr PlatingPTFE
1 Piece(s)Available

10 Days or more

Water / Oil / Gas / Steam3/8B(10A)3/8B(10A)C3771BE+Cr Plating-
1 Piece(s)Available

9 Days or more

Water / Oil / Gas / Steam1/2B(15A)1/2B(15A)C3771BE+Cr Plating-
1 Piece(s)Available

8 Days or more

Water / Oil / Gas / Steam3/4B(20A)3/4B(20A)C3771BE+Cr Plating-
1 Piece(s)Available

8 Days or more

Water / Oil / Gas / Steam1B(25A)1B(25A)C3771BE+Cr Plating-
1 Piece(s)Available

8 Days or more

Water / Oil / Gas / Steam1 1/4B(32A)1 1/4B(32A)C3771BE+Cr Plating-
1 Piece(s)Available

8 Days or more

Water / Oil / Gas / Steam1 1/2B(40A)1 1/2B(40A)C3771BE+Cr Plating-
1 Piece(s)Available

8 Days or more

Water / Oil / Gas / Steam2B(50A)2B(50A)C3771BE+Cr Plating-

Loading...

  1. 1

Basic Information

Ball Valve Type Standard bore Main Body Shape Straight Nominal Pressure Rating 400 Type
Body Material C37700 Brass Operation Method Manual Supply Side, Connection Type Rc
Body Lining No Handle Shape Lever Control Side, Connection Type Rc

Additional Products in this Category

Tech Support