(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Brass General Purpose 10K Ball Valve Taper Male Screw × Parallel Male Screw

Brass General Purpose 10K Ball Valve Taper Male Screw × Parallel Male Screw
  • Volume Discount

Orange Ball Series
For complete product overview and details on Brass General Purpose 10K Ball Valve Taper Male Screw × Parallel Male Screw see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
S1-15A
S1-20A
S2-15A
S2-20A
S3-20A
S4-15A
S5-15A
S5-20A
S8-15A
Part NumberMinimum order quantityVolume DiscountDays to Ship Main Body Shape Body Material Supply Side, Plumbing Thread Nominal Handle Shape Control Side, Plumbing Thread Nominal Material of Handle
1 Piece(s)Available

8 Days or more

Straight[Brass] C37700 Brass1/2B(15A)[T-Shaped Handle] T Shaped Handle1/2B(15A)Polyacetal
1 Piece(s)Available

10 Days or more

Straight[Brass] C37700 Brass3/4B(20A)[T-Shaped Handle] T Shaped Handle3/4B(20A)Polyacetal
1 Piece(s)Available

10 Days or more

Straight[Brass] C3771BE+Ni-Cr plating1/2B(15A)[T-Shaped Handle] T Shaped Handle1/2B(15A)Polyacetal
1 Piece(s)Available

10 Days or more

Straight[Brass] C3771BE+Ni-Cr plating3/4B(20A)[T-Shaped Handle] T Shaped Handle3/4B(20A)Polyacetal
1 Piece(s)Available

9 Days or more

Straight[Brass] C37700 Brass3/4B(20A)[T-Shaped Handle] T Shaped Long Handle3/4B(20A)Polyacetal
1 Piece(s)Available

10 Days or more

Straight[Brass] C3771BE+Ni-Cr plating1/2B(15A)[T-Shaped Handle] T Shaped Long Handle1/2B(15A)Polyacetal
1 Piece(s)Available

10 Days or more

Angle[Brass] C3771BE+Ni-Cr plating1/2B(15A)[T-Shaped Handle] T Shaped Handle1/2B(15A)Polyacetal
1 Piece(s)Available

10 Days or more

Angle[Brass] C3771BE+Ni-Cr plating3/4B(20A)[T-Shaped Handle] T Shaped Handle3/4B(20A)Polyacetal
1 Piece(s)Available

10 Days or more

Straight[Brass] C3771BE+Ni-Cr plating1/2B(15A)[T-Shaped Handle] T Shaped Handle1/2B(15A)AG40A Zinc Alloy

Loading...

  1. 1

Basic Information

Ball Valve Type Reduced Bore Applicable Fluid Water Nominal Pressure Rating 10K
Operation Method Manual Supply Side, Connection Type R Operating Temperature Range(℃) -20::100
Body Lining No Control Side, Connection Type G

Additional Products in this Category

Tech Support