(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bronze General-Purpose Globe Screw Valve

Bronze General-Purpose Globe Screw Valve
  • Volume Discount

A bronze, threaded, general-purpose globe valve—manufactured by Kitz Corporation, with a track record in Japan for top-class quality screw fittings/pipe components. · A bronze, general-purpose globe valve

PDF

Part Number

Configured Part Number is shown.

 
Part Number
Q-15A
Q-20A
Q-25A
QA-15A
QA-20A
QA-25A
QA-32A
QA-40A
QA-50A
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Fluid Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal
1 Piece(s)Available

10 Days or more

Water1/2B(15A)1/2B(15A)
1 Piece(s)Available

8 Days or more

Water3/4B(20A)3/4B(20A)
1 Piece(s)Available

8 Days or more

Water1B(25A)1B(25A)
1 Piece(s)Available

8 Days or more

Water / Oil1/2B(15A)1/2B(15A)
1 Piece(s)Available

8 Days or more

Water / Oil3/4B(20A)3/4B(20A)
1 Piece(s)Available

8 Days or more

Water / Oil1B(25A)1B(25A)
1 Piece(s)Available

8 Days or more

Water / Oil1 1/4B(32A)1 1/4B(32A)
1 Piece(s)Available

8 Days or more

Water / Oil1 1/2B(40A)1 1/2B(40A)
1 Piece(s)Available

8 Days or more

Water / Oil2B(50A)2B(50A)

Loading...

  1. 1

Basic Information

Glove Valve Type Standard Main Body Shape Straight Body Material CAC
Operation Method Manual Supply Side, Connection Type Rc Body Lining No
Control Side, Connection Type Rc

Additional Products in this Category

Tech Support