(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bronze General-Purpose 150 Type Global Valve Screwing (Part Numbers)

Bronze General-Purpose 150 Type Global Valve Screwing
  • Volume Discount

A bronze gate valve.
For complete product overview and details on Bronze General-Purpose 150 Type Global Valve Screwing see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
E-15A
E-20A
E-25A
E-32A
E-40A
E-50A
E-65A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Nominal Designation of Piping Thread Control SideNominal Pipe Threads
1 Piece(s)Available

10 Days or more

1/2B(15A)1/2B(15A)
1 Piece(s)Available

10 Days or more

3/4B(20A)3/4B(20A)
1 Piece(s)Available

10 Days or more

1B(25A)1B(25A)
1 Piece(s)Available

10 Days or more

1 1/4B(32A)1 1/4B(32A)
1 Piece(s)Available

10 Days or more

1 1/2B(40A)1 1/2B(40A)
1 Piece(s)Available

10 Days or more

2B(50A)2B(50A)
1 Piece(s)Available

18 Days or more

2 1/2B(65A)2 1/2B(65A)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Body Material Bronze Applicable Fluids Water / Steam
Supply Side, Connection Type Rc Control Side Connection Types Rc Main Body Lining No
Operation Mode Manual

Additional Products in this Category

Tech Support