(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 3/22 to 6:00 p.m. (CDT) 3/23/2025. We apologize for the inconvenience.

Bronze General-Purpose 150 Type Global Valve Screwing

Bronze General-Purpose 150 Type Global Valve Screwing
  • Volume Discount

Bronze globe valves
For complete product overview and details on Bronze General-Purpose 150 Type Global Valve Screwing see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
C-10A
C-15A
C-20A
C-25A
C-32A
C-40A
C-50A
C-65A
CA-8A
CA-10A
CA-15A
CA-25A
CA-32A
CA-40A
CA-50A
D-15A
D-20A
D-25A
D-32A
D-40A
D-50A
Part NumberMinimum order quantityVolume DiscountDays to Ship Main Body Shape Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Zysk
1 Piece(s)Available

8 Days or more

Straight3/8B(10A)3/8B(10A)CAC
1 Piece(s)Available

8 Days or more

Straight1/2B(15A)1/2B(15A)CAC
1 Piece(s)Available

8 Days or more

Straight3/4B(20A)3/4B(20A)CAC
1 Piece(s)Available

8 Days or more

Straight1B(25A)1B(25A)CAC
1 Piece(s)Available

8 Days or more

Straight1 1/4B(32A)1 1/4B(32A)CAC
1 Piece(s)Available

8 Days or more

Straight1 1/2B(40A)1 1/2B(40A)CAC
1 Piece(s)Available

8 Days or more

Straight2B(50A)2B(50A)CAC
1 Piece(s)Available

10 Days or more

Straight2 1/2B(65A)2 1/2B(65A)CAC
1 Piece(s)Available

10 Days or more

Angle1/4B(8A)1/4B(8A)CAC
1 Piece(s)Available

10 Days or more

Angle3/8B(10A)3/8B(10A)CAC
1 Piece(s)Available

10 Days or more

Angle1/2B(15A)1/2B(15A)CAC
1 Piece(s)Available

10 Days or more

Angle1B(25A)1B(25A)CAC
1 Piece(s)Available

10 Days or more

Angle1 1/4B(32A)1 1/4B(32A)CAC
1 Piece(s)Available

10 Days or more

Angle1 1/2B(40A)1 1/2B(40A)CAC
1 Piece(s)Available

10 Days or more

Angle2B(50A)2B(50A)CAC
1 Piece(s)Available

10 Days or more

Straight1/2B(15A)1/2B(15A)Glass Fiber Reinforced PTFE
1 Piece(s)Available

10 Days or more

Straight3/4B(20A)3/4B(20A)Glass Fiber Reinforced PTFE
1 Piece(s)Available

8 Days or more

Straight1B(25A)1B(25A)Glass Fiber Reinforced PTFE
1 Piece(s)Available

10 Days or more

Straight1 1/4B(32A)1 1/4B(32A)Glass Fiber Reinforced PTFE
1 Piece(s)Available

10 Days or more

Straight1 1/2B(40A)1 1/2B(40A)Glass Fiber Reinforced PTFE
1 Piece(s)Available

10 Days or more

Straight2B(50A)2B(50A)Glass Fiber Reinforced PTFE

Loading...

  1. 1

Basic Information

Glove Valve Type Standard Applicable Fluid Water / Steam Nominal Pressure 150 Type
Body Material CAC Operation Method Manual Supply Side, Connection Type Rc
Body Lining No Handle Shape Round-shaped handle Control Side, Connection Type Rc

Additional Products in this Category

Tech Support