(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

General Purpose Bronze 10K Globe Valve Flange

General Purpose Bronze 10K Globe Valve Flange
  • Volume Discount

Bronze globe valves
For complete product overview and details on General Purpose Bronze 10K Globe Valve Flange see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
JB-15A
JB-20A
JB-25A
JB-32A
JB-40A
JB-50A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Tube Flange Nominal Control Side, Tube Flange Nominal
1 Piece(s)Available

10 Days or more

1/2B(15A)1/2B(15A)
1 Piece(s)Available

10 Days or more

3/4B(20A)3/4B(20A)
1 Piece(s)Available

10 Days or more

1B(25A)1B(25A)
1 Piece(s)Available

10 Days or more

1 1/4B(32A)1 1/4B(32A)
1 Piece(s)Available

10 Days or more

1 1/2B(40A)1 1/2B(40A)
1 Piece(s)Available

10 Days or more

2B(50A)2B(50A)

Loading...

  1. 1

Basic Information

Glove Valve Type Standard Applicable Fluid Water / Air / Oil / Gas / Steam Main Body Shape Straight
Nominal Pressure 10K Body Material CAC406 Operation Method Manual
Supply Side, Connection Type Pipe flange Body Lining No Control Side, Connection Type Pipe flange

Additional Products in this Category

Tech Support