(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 3/22 to 6:00 p.m. (CDT) 3/23/2025. We apologize for the inconvenience.

Bronze General-Purpose 100 Type Global Valve Screwing

Bronze General-Purpose 100 Type Global Valve Screwing
  • Volume Discount

A bronze, threaded, general-purpose 100 type globe valve—manufactured by Kitz Corporation, with a track record in Japan for top-class quality screw fittings/pipe components. · A general-purpose 100 type globe valve

PDF

Part Number

Configured Part Number is shown.

Part Number
A-8A
A-10A
A-15A
A-20A
A-25A
A-32A
A-40A
A-50A
A-65A
A-80A
A-100A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal
1 Piece(s)Available

8 Days or more

1/4B(8A)1/4B(8A)
1 Piece(s)Available

8 Days or more

3/8B(10A)3/8B(10A)
1 Piece(s)Available

8 Days or more

1/2B(15A)1/2B(15A)
1 Piece(s)Available

8 Days or more

3/4B(20A)3/4B(20A)
1 Piece(s)Available

8 Days or more

1B(25A)1B(25A)
1 Piece(s)Available

8 Days or more

1 1/4B(32A)1 1/4B(32A)
1 Piece(s)Available

8 Days or more

1 1/2B(40A)1 1/2B(40A)
1 Piece(s)Available

8 Days or more

2B(50A)2B(50A)
1 Piece(s)Available

8 Days or more

2 1/2B(65A)2 1/2B(65A)
1 Piece(s)Available

10 Days or more

3B(80A)3B(80A)
1 Piece(s)Available

10 Days or more

4B(100A)4B(100A)
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal

Loading...

  1. 1

Basic Information

Glove Valve Type Standard Applicable Fluid Water / Steam Main Body Shape Straight
Nominal Pressure 100 Type Body Material CAC Operation Method Manual
Supply Side, Connection Type Rc Body Lining No Handle Shape Round-shaped handle
Control Side, Connection Type Rc

Additional Products in this Category

Tech Support