(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ductile Cast Iron General Purpose 400 Ball Valve Screw-in

Ductile Cast Iron General Purpose 400 Ball Valve Screw-in
  • Volume Discount

A ball valve made from ductile iron.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
STZ-8A
STZ-10A
STZ-15A
STZ-20A
STZ-25A
STZ-32A
STZ-40A
STZ-50A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal
1 Piece(s)Available

10 Days or more

1/4B(8A)1/4B(8A)
1 Piece(s)Available

8 Days or more

3/8B(10A)3/8B(10A)
1 Piece(s)Available

8 Days or more

1/2B(15A)1/2B(15A)
1 Piece(s)Available

8 Days or more

3/4B(20A)3/4B(20A)
1 Piece(s)Available

9 Days or more

1B(25A)1B(25A)
1 Piece(s)Available

10 Days or more

1 1/4B(32A)1 1/4B(32A)
1 Piece(s)Available

10 Days or more

1 1/2B(40A)1 1/2B(40A)
1 Piece(s)Available

9 Days or more

2B(50A)2B(50A)

Loading...

  1. 1

Basic Information

Ball Valve Type Reduced Bore Applicable Fluid Water / Oil / Gas / Steam Main Body Shape Straight
Nominal Pressure Rating 400 Type Body Material FCD-S Operation Method Manual
Supply Side, Connection Type Rc Body Lining No Handle Shape Lever
Control Side, Connection Type Rc

Additional Products in this Category

Tech Support