(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

General Purpose Ductile Iron 16K Gate Valve Screw-in

General Purpose Ductile Iron 16K Gate Valve Screw-in
  • Volume Discount

This is a gate valve made from ductile iron

[Features]
· The ductile cast iron product (FCD-S) is a cast iron product that passes JIS B8270 Appendix 5-A and the standard specified by METI Public Notice No. 16 1975.8.1 (Revision, March 24, 1997 Notice No. 137) Article 4-7, Note 1, and its material is regulated specially for high pressure gas facilities, pressure containers, etc. which are different from cast iron products regulated by the JISG5502 Standard for Ductile Iron (FCD400-15, etc.).
· Cast with the following chemical composition, mechanical properties and micro structure as defined in the official notice of JIS and METI for ductile iron castings (FCD-S), making it suitable for use in high pressure gas equipment or pressure vessels.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
16SMS-15A
16SMS-20A
16SMS-25A
16SMS-32A
16SMS-40A
16SMS-50A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Nominal Designation of Piping Thread Control SideNominal Pipe Threads
1 Piece(s)Available

10 Days or more

1/2B(15A)1/2B(15A)
1 Piece(s)Available

10 Days or more

3/4B(20A)3/4B(20A)
1 Piece(s)Available

10 Days or more

1B(25A)1B(25A)
1 Piece(s)Available

10 Days or more

1 1/4B(32A)1 1/4B(32A)
1 Piece(s)Available

10 Days or more

1 1/2B(40A)1 1/2B(40A)
1 Piece(s)Available

10 Days or more

2B(50A)2B(50A)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Body Material Cast Iron Applicable Fluids Water / Air / Oil / Gas / Steam
Nominal Pressure 16K Type of Gate Valve Internal Thread Type Supply Side, Connection Type Rc
Control Side Connection Types Rc Main Body Lining No Operation Mode Manual

Additional Products in this Category

Tech Support