(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

General Purpose Ductile Iron 10K Ball Valve Flange

General Purpose Ductile Iron 10K Ball Valve Flange
  • Volume Discount

This is a ball valve made from ductile iron

PDF

Part Number

Configured Part Number is shown.

Part Number
10STBF-15A
10STBF-20A
10STBF-25A
10STBF-32A
10STBF-40A
10STBF-50A
10STBF-65A
10STBF-80A
10STBF-100A
10STBF-125A
10STBF-150A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Tube Flange Nominal Control Side, Tube Flange Nominal
1 Piece(s)Available

11 Days or more

1/2B(15A)1/2B(15A)
1 Piece(s)Available

11 Days or more

3/4B(20A)3/4B(20A)
1 Piece(s)Available

22 Days or more

1B(25A)1B(25A)
1 Piece(s)Available

11 Days or more

1 1/4B(32A)1 1/4B(32A)
1 Piece(s)Available

11 Days or more

1 1/2B(40A)1 1/2B(40A)
1 Piece(s)Available

11 Days or more

2B(50A)2B(50A)
1 Piece(s)Available

11 Days or more

2 1/2B(65A)2 1/2B(65A)
1 Piece(s)Available

11 Days or more

3B(80A)3B(80A)
1 Piece(s)Available

11 Days or more

4B(100A)4B(100A)
1 Piece(s)Available

11 Days or more

5B(125A)5B(125A)
1 Piece(s)Available

11 Days or more

6B(150A)6B(150A)
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Tube Flange Nominal Control Side, Tube Flange Nominal

Loading...

  1. 1

Basic Information

Ball Valve Type Full Bore Applicable Fluid Water / Air / Gas Main Body Shape Straight
Nominal Pressure Rating 10K Body Material FCD-S Operation Method Manual
Supply Side, Connection Type Pipe flange Body Lining No Handle Shape Lever
Control Side, Connection Type Pipe flange

Additional Products in this Category

Tech Support