(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

General Purpose Ductile Iron 10K Globe Valve Flange

General Purpose Ductile Iron 10K Globe Valve Flange
  • Volume Discount

A globe valve that is manufactured from ductile iron

[Features]
· This ductile iron valve can be used as a high-pressure gas equipment valve.
· The ductile cast iron product (FCD-S) is a cast iron product that passes JIS B 8270 Appendix 5-A and the standard specified by METI Public Notice No. 291 8/1/1975 (Revised: 3/24/1997 Notice No. 137) Article 4-7, Note 1. The material is regulated specifically for high-pressure gas facilities and pressure vessels, etc. These regulations differ to cast iron products, which are regulated by JIS G5502 Standard for Ductile Iron (FCD400-15, etc.).
· Cast iron products with the following chemical composition, mechanical properties, and micro structure-—as specified in the JIS and METI Notification for ductile iron castings (FCD-S)—make this product suitable for use in high-pressure gas equipment and pressure vessels.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
10SDBF-15A
10SDBF-20A
10SDBF-25A
10SDBF-32A
10SDBF-40A
10SDBF-50A
10SDBF-65A
10SDBF-80A
10SJBF-10A
10SJBF-15A
10SJBF-20A
10SJBF-25A
10SJBF-32A
10SJBF-40A
10SJBF-50A
10SJBF-65A
10SJBF-80A
10SPBF-15A
10SPBF-20A
10SPBF-25A
10SPBF-32A
10SPBF-40A
10SPBF-50A
10SPBOF-50A
10SPBOF-65A
10SPBOF-80A
10SPBOF-100A
10SPBOF-125A
10SPBOF-150A
10SPBOF-200A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Tube Flange Nominal Handle Shape Control Side, Tube Flange Nominal Length L
(mm)
Height H
(mm)
Handle Dia. D
(φ)
Zysk Gasket
1 Piece(s)Available

10 Days or more

1/2B(15A)[Round Handle] Round-shaped handle1/2B(15A)---Glass Fiber Reinforced PTFEC1100P-O
1 Piece(s)Available

10 Days or more

3/4B(20A)[Round Handle] Round-shaped handle3/4B(20A)---Glass Fiber Reinforced PTFEC1100P-O
1 Piece(s)Available

10 Days or more

1B(25A)[Round Handle] Round-shaped handle1B(25A)---Glass Fiber Reinforced PTFEC1100P-O
1 Piece(s)Available

10 Days or more

1 1/4B(32A)[Round Handle] Round-shaped handle1 1/4B(32A)---Glass Fiber Reinforced PTFEC1100P-O
1 Piece(s)Available

10 Days or more

1 1/2B(40A)[Round Handle] Round-shaped handle1 1/2B(40A)---Glass Fiber Reinforced PTFEC1100P-O
1 Piece(s)Available

9 Days or more

2B(50A)[Round Handle] Round-shaped handle2B(50A)---Glass Fiber Reinforced PTFEC1100P-O
1 Piece(s)Available

10 Days or more

2 1/2B(65A)[Round Handle] Round-shaped handle2 1/2B(65A)---Glass Fiber Reinforced PTFENon-Asbestos Sheet
1 Piece(s)Available

10 Days or more

3B(80A)[Round Handle] Round-shaped handle3B(80A)---Glass Fiber Reinforced PTFENon-Asbestos Sheet
1 Piece(s)Available

10 Days or more

3/8B(10A)[Round Handle] Round-shaped handle3/8B(10A)---403 Stainless SteelExpanded Graphite Sheet Containing Stainless Steel Foil
1 Piece(s)Available

10 Days or more

1/2B(15A)[Round Handle] Round-shaped handle1/2B(15A)---403 Stainless SteelExpanded Graphite Sheet Containing Stainless Steel Foil
1 Piece(s)Available

8 Days or more

3/4B(20A)[Round Handle] Round-shaped handle3/4B(20A)---403 Stainless SteelExpanded Graphite Sheet Containing Stainless Steel Foil
1 Piece(s)Available

9 Days or more

1B(25A)[Round Handle] Round-shaped handle1B(25A)---403 Stainless SteelExpanded Graphite Sheet Containing Stainless Steel Foil
1 Piece(s)Available

10 Days or more

1 1/4B(32A)[Round Handle] Round-shaped handle1 1/4B(32A)---403 Stainless SteelExpanded Graphite Sheet Containing Stainless Steel Foil
1 Piece(s)Available

9 Days or more

1 1/2B(40A)[Round Handle] Round-shaped handle1 1/2B(40A)---403 Stainless SteelExpanded Graphite Sheet Containing Stainless Steel Foil
1 Piece(s)Available

8 Days or more

2B(50A)[Round Handle] Round-shaped handle2B(50A)---403 Stainless SteelExpanded Graphite Sheet Containing Stainless Steel Foil
1 Piece(s)Available

10 Days or more

2 1/2B(65A)[Round Handle] Round-shaped handle2 1/2B(65A)---403 Stainless SteelExpanded Graphite Sheet Containing Stainless Steel Foil
1 Piece(s)Available

10 Days or more

3B(80A)[Round Handle] Round-shaped handle3B(80A)---403 Stainless SteelExpanded Graphite Sheet Containing Stainless Steel Foil
1 Piece(s)Available

10 Days or more

1/2B(15A)[Round Handle] Round-shaped handle1/2B(15A)10812580403 Stainless SteelC1100P-O
1 Piece(s)Available

10 Days or more

3/4B(20A)[Round Handle] Round-shaped handle3/4B(20A)11712580403 Stainless SteelC1100P-O
1 Piece(s)Available

11 Days or more

1B(25A)[Round Handle] Round-shaped handle1B(25A)127145100403 Stainless SteelC1100P-O
1 Piece(s)Available

10 Days or more

1 1/4B(32A)[Round Handle] Round-shaped handle1 1/4B(32A)140162115403 Stainless SteelC1100P-O
1 Piece(s)Available

9 Days or more

1 1/2B(40A)[Round Handle] Round-shaped handle1 1/2B(40A)165180115403 Stainless SteelC1100P-O
1 Piece(s)Available

10 Days or more

2B(50A)[Round Handle] Round-shaped handle2B(50A)203198135403 Stainless SteelC1100P-O
1 Piece(s)Available

10 Days or more

2B(50A)[Round Handle] Round-shaped handle2B(50A)203302200403 Stainless SteelNon-Asbestos Sheet
1 Piece(s)Available

9 Days or more

2 1/2B(65A)[Round Handle] Round-shaped handle2 1/2B(65A)216313225FCD-SNon-Asbestos Sheet
1 Piece(s)Available

10 Days or more

3B(80A)[Round Handle] Round-shaped handle3B(80A)241356250FCD-SNon-Asbestos Sheet
1 Piece(s)Available

11 Days or more

4B(100A)[Round Handle] Round-shaped handle4B(100A)292377250FCD-SNon-Asbestos Sheet
1 Piece(s)Available

10 Days or more

5B(125A)[Round Handle] Round-shaped handle5B(125A)356460300FCD-SNon-Asbestos Sheet
1 Piece(s)Available

10 Days or more

6B(150A)[Round Handle] Hammer Blow6B(150A)406524350FCD-SNon-Asbestos Sheet
1 Piece(s)Available

10 Days or more

8B(200A)[Round Handle] Hammer Blow8B(200A)495585400FCD-SNon-Asbestos Sheet

Loading...

  1. 1

Basic Information

Glove Valve Type Standard Applicable Fluid Water / Air / Oil / Gas / Steam Main Body Shape Straight
Nominal Pressure 10K Body Material FCD-S Operation Method Manual
Supply Side, Connection Type Pipe flange Body Lining No Control Side, Connection Type Pipe flange

Additional Products in this Category

Tech Support