(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

General Purpose Ductile Iron 10K Globe Valve Screw-in

General Purpose Ductile Iron 10K Globe Valve Screw-in
  • Volume Discount

This is a globe valve made from ductile iron

PDF

Part Number

Configured Part Number is shown.

 
Part Number
10SD-15A
10SD-20A
10SD-25A
10SD-32A
10SD-40A
10SD-50A
10SJ-8A
10SJ-10A
10SJ-15A
10SJ-20A
10SJ-25A
10SJ-32A
10SJ-40A
10SJ-50A
10SP-10A
10SP-15A
10SP-20A
10SP-25A
10SP-32A
10SP-40A
10SP-50A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Zysk Gasket
1 Piece(s)Available

9 Days or more

1/2B(15A)1/2B(15A)Glass Fiber Reinforced PTFEC1100P-O
1 Piece(s)Available

9 Days or more

3/4B(20A)3/4B(20A)Glass Fiber Reinforced PTFEC1100P-O
1 Piece(s)Available

8 Days or more

1B(25A)1B(25A)Glass Fiber Reinforced PTFEC1100P-O
1 Piece(s)Available

10 Days or more

1 1/4B(32A)1 1/4B(32A)Glass Fiber Reinforced PTFEC1100P-O
1 Piece(s)Available

10 Days or more

1 1/2B(40A)1 1/2B(40A)Glass Fiber Reinforced PTFEC1100P-O
1 Piece(s)Available

9 Days or more

2B(50A)2B(50A)Glass Fiber Reinforced PTFEC1100P-O
1 Piece(s)Available

10 Days or more

1/4B(8A)1/4B(8A)403 Stainless SteelExpanded Graphite Sheet Containing Stainless Steel Foil
1 Piece(s)Available

10 Days or more

3/8B(10A)3/8B(10A)403 Stainless SteelExpanded Graphite Sheet Containing Stainless Steel Foil
1 Piece(s)Available

8 Days or more

1/2B(15A)1/2B(15A)403 Stainless SteelExpanded Graphite Sheet Containing Stainless Steel Foil
1 Piece(s)Available

8 Days or more

3/4B(20A)3/4B(20A)403 Stainless SteelExpanded Graphite Sheet Containing Stainless Steel Foil
1 Piece(s)Available

8 Days or more

1B(25A)1B(25A)403 Stainless SteelExpanded Graphite Sheet Containing Stainless Steel Foil
1 Piece(s)Available

8 Days or more

1 1/4B(32A)1 1/4B(32A)403 Stainless SteelExpanded Graphite Sheet Containing Stainless Steel Foil
1 Piece(s)Available

9 Days or more

1 1/2B(40A)1 1/2B(40A)403 Stainless SteelExpanded Graphite Sheet Containing Stainless Steel Foil
1 Piece(s)Available

10 Days or more

2B(50A)2B(50A)403 Stainless SteelExpanded Graphite Sheet Containing Stainless Steel Foil
1 Piece(s)Available

9 Days or more

3/8B(10A)3/8B(10A)403 Stainless SteelC1100P-O
1 Piece(s)Available

10 Days or more

1/2B(15A)1/2B(15A)403 Stainless SteelC1100P-O
1 Piece(s)Available

10 Days or more

3/4B(20A)3/4B(20A)403 Stainless SteelC1100P-O
1 Piece(s)Available

10 Days or more

1B(25A)1B(25A)403 Stainless SteelC1100P-O
1 Piece(s)Available

10 Days or more

1 1/4B(32A)1 1/4B(32A)403 Stainless SteelC1100P-O
1 Piece(s)Available

9 Days or more

1 1/2B(40A)1 1/2B(40A)403 Stainless SteelC1100P-O
1 Piece(s)Available

10 Days or more

2B(50A)2B(50A)403 Stainless SteelC1100P-O

Loading...

  1. 1

Basic Information

Glove Valve Type Standard Applicable Fluid Water / Air / Oil / Gas / Steam Main Body Shape Straight
Nominal Pressure 10K Body Material FCD-S Operation Method Manual
Supply Side, Connection Type Rc Body Lining No Handle Shape Round-shaped handle
Control Side, Connection Type Rc

Additional Products in this Category

Tech Support