(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel General Purpose 10K Ball Valve Screw-in

Stainless Steel General Purpose 10K Ball Valve Screw-in
  • Volume Discount

•Nominal Pressure Rating: 10K
•Operation Method: Manual Type
•Handle Shape: Lever
•Supply Side Connection Type: Rc
•Control Side Connection Type: Rc

PDF

Part Number

Configured Part Number is shown.

 
Part Number
10UT-15A
10UT-20A
10UT-25A
10UT-32A
10UT-40A
10UT-50A
10UT-65A
10UT-80A
10UTM-10A
10UTM-15A
10UTM-20A
10UTM-25A
10UTM-40A
10UTM-50A
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Material Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Material of ball
1 Piece(s)Available

8 Days or more

[Cast Stainless Steel] CF-8 Stainless Steel Cast1/2B(15A)1/2B(15A)SCS13A(304 Stainless Steel)
1 Piece(s)Available

8 Days or more

[Cast Stainless Steel] CF-8 Stainless Steel Cast3/4B(20A)3/4B(20A)SCS13A(304 Stainless Steel)
1 Piece(s)Available

8 Days or more

[Cast Stainless Steel] CF-8 Stainless Steel Cast1B(25A)1B(25A)SCS13A(304 Stainless Steel)
1 Piece(s)Available

11 Days or more

[Cast Stainless Steel] CF-8 Stainless Steel Cast1 1/4B(32A)1 1/4B(32A)SCS13A(304 Stainless Steel)
1 Piece(s)Available

11 Days or more

[Cast Stainless Steel] CF-8 Stainless Steel Cast1 1/2B(40A)1 1/2B(40A)SCS13A(304 Stainless Steel)
1 Piece(s)Available

8 Days or more

[Cast Stainless Steel] CF-8 Stainless Steel Cast2B(50A)2B(50A)SCS13A(304 Stainless Steel)
1 Piece(s)Available

8 Days or more

[Cast Stainless Steel] CF-8 Stainless Steel Cast2 1/2B(65A)2 1/2B(65A)SCS13A(304 Stainless Steel)
1 Piece(s)Available

11 Days or more

[Cast Stainless Steel] CF-8 Stainless Steel Cast3B(80A)3B(80A)SCS13A(304 Stainless Steel)
1 Piece(s)Available

18 Days or more

[Cast Stainless Steel] CF-8M Stainless Steel Cast3/8B(10A)3/8B(10A)Stainless Steel SCS14A/SUS316
1 Piece(s)Available

10 Days or more

[Cast Stainless Steel] CF-8M Stainless Steel Cast1/2B(15A)1/2B(15A)Stainless Steel SCS14A/SUS316
1 Piece(s)Available

10 Days or more

[Cast Stainless Steel] CF-8M Stainless Steel Cast3/4B(20A)3/4B(20A)Stainless Steel SCS14A/SUS316
1 Piece(s)Available

10 Days or more

[Cast Stainless Steel] CF-8M Stainless Steel Cast1B(25A)1B(25A)Stainless Steel SCS14A/SUS316
1 Piece(s)Available

10 Days or more

[Cast Stainless Steel] CF-8M Stainless Steel Cast1 1/2B(40A)1 1/2B(40A)Stainless Steel SCS14A/SUS316
1 Piece(s)Available

10 Days or more

[Cast Stainless Steel] CF-8M Stainless Steel Cast2B(50A)2B(50A)Stainless Steel SCS14A/SUS316

Loading...

  1. 1

Basic Information

Ball Valve Type Full Bore Applicable Fluid Water Main Body Shape Straight
Nominal Pressure Rating 10K Operation Method Manual Supply Side, Connection Type Rc
Body Lining No Handle Shape Lever Control Side, Connection Type Rc
Gasket material PTFE

Additional Products in this Category

Tech Support