(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel General Purpose 10K Gate Valve Screw-in

Stainless Steel General Purpose 10K Gate Valve Screw-in
  • Volume Discount

•Nominal Pressure: 10K
•Operation Mode: Manual
•Handle Shape: Round-shaped handle
•Supply Side Connection Type: Rc
•Type Of Gate Valve: Internal Thread Type

PDF

Part Number

Configured Part Number is shown.

 
Part Number
UEL-15A
UEL-20A
UEL-25A
UEL-32A
UEL-40A
UEL-50A
UELM-15A
UELM-20A
UELM-25A
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Material Supply Side, Nominal Designation of Piping Thread Control SideNominal Pipe Threads
1 Piece(s)Available

8 Days or more

[Stainless Cast Steel] CF-8 Stainless Steel Cast1/2B(15A)1/2B(15A)
1 Piece(s)Available

8 Days or more

[Stainless Cast Steel] CF-8 Stainless Steel Cast3/4B(20A)3/4B(20A)
1 Piece(s)Available

8 Days or more

[Stainless Cast Steel] CF-8 Stainless Steel Cast1B(25A)1B(25A)
1 Piece(s)Available

8 Days or more

[Stainless Cast Steel] CF-8 Stainless Steel Cast1 1/4B(32A)1 1/4B(32A)
1 Piece(s)Available

8 Days or more

[Stainless Cast Steel] CF-8 Stainless Steel Cast1 1/2B(40A)1 1/2B(40A)
1 Piece(s)Available

8 Days or more

[Stainless Cast Steel] CF-8 Stainless Steel Cast2B(50A)2B(50A)
1 Piece(s)Available

8 Days or more

[Stainless Cast Steel] CF-8M Stainless Steel Cast1/2B(15A)1/2B(15A)
1 Piece(s)Available

10 Days or more

[Stainless Cast Steel] CF-8M Stainless Steel Cast3/4B(20A)3/4B(20A)
1 Piece(s)Available

10 Days or more

[Stainless Cast Steel] CF-8M Stainless Steel Cast1B(25A)1B(25A)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Applicable Fluids Water / Air / Oil / Gas / Steam Nominal Pressure 10K
Type of Gate Valve Internal Thread Type Supply Side, Connection Type Rc Control Side Connection Types Rc
Handle Shape Round-shaped handle Main Body Lining No Operation Mode Manual

Additional Products in this Category

Tech Support