(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•SWU3TZFM and SWU3TZM Series Stainless Steel General-Purpose Ball Valve- Socket Weld Connection
•Kitz product code: SWU3TZFM and SWU3TZM.
•Main body ball valves shape: straight.
•SWU3TZFM full bore type and SWU3TZM reduced bore type.
•The Body and body cap are Stainless steel SCS14A•SWU3TZFM and SWU3TZM Ball material: Stainless steel SUS316 and SCS14A.
•Stem material: Stainless steel SUS316.
•Ball seal material: PTFE.
•Handle Shape: Lever
type.
•Handle material: Stainless steel SUS430•Applicable Fluid: Water.
•Socket Weld Connection: JIS B2316 (10K) standards.
Part Number
Configured Part Number is shown.
SWU3TZM-40A
Ball Valve Type | Reduced Bore | Applicable Fluid | Water | Main Body Shape | Straight |
---|---|---|---|---|---|
Nominal Pressure Rating | 1000 Type | Body Material | Stainless Steel | Operation Method | Manual |
Supply Side, Plumbing Thread Nominal | 1 1/2B(40A) | Body Lining | No | Handle Shape | Lever |
Control Side, Plumbing Thread Nominal | 1 1/2B(40A) |
Please check the type/dimensions/specifications of the part SWU3TZM-40A in the Stainless Steel General-Purpose Type 1000 Ball Valve Socket weld series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy