(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Different Diameter Tees Fitting Screw-in (Part Numbers)

Part Number

Configured Part Number is shown.

 
Part Number
PRT(1)-10A
PRT(1)-15A
PRT(1)-20A
PRT(1)-25A
PRT(1)-32A
PRT(1)-40A
PRT(1)-50A
PRT(2)-15A
PRT(2)-20A
PRT(2)-25A
PRT(2)-32A
PRT(2)-40A
PRT(2)-50A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread 3(Different Diameters or Different Type Screw) Thread Nominal M1 Thread Nominal M2
1 Piece(s)Available

6 Days or more

-1/4B(8A)3/8B(10A)3/8B(10A)
1 Piece(s)Available

6 Days or more

-3/8B(10A)1/2B(15A)1/2B(15A)
1 Piece(s)Available

6 Days or more

-1/2B(15A)3/4B(20A)3/4B(20A)
1 Piece(s)Available

8 Days or more

-3/4B(20A)1B(25A)1B(25A)
1 Piece(s)Available

8 Days or more

-1B(25A)1 1/4B(32A)1 1/4B(32A)
1 Piece(s)Available

8 Days or more

-1 1/4B(32A)1 1/2B(40A)1 1/2B(40A)
1 Piece(s)Available

8 Days or more

-1 1/2B(40A)2B(50A)2B(50A)
1 Piece(s)Available

65 Days or more

101/4B(8A)1/2B(15A)1/2B(15A)
1 Piece(s)Available

6 Days or more

103/8B(10A)3/4B(20A)3/4B(20A)
1 Piece(s)Available

10 Days or more

101/2B(15A)1B(25A)1B(25A)
1 Piece(s)Available

10 Days or more

103/4B(20A)1 1/4B(32A)1 1/4B(32A)
1 Piece(s)Available

10 Days or more

101B(25A)1 1/2B(40A)1 1/2B(40A)
1 Piece(s)Available

10 Days or more

101 1/4B(32A)2B(50A)2B(50A)

Loading...

  1. 1

Basic Information

Material CF-8 Stainless Steel Cast Max. Operating Pressure(MPa) 2 Connection Type Screw⇔Screw Different Diameter
Connecting Shape Tee Types of Screw 3 (When Different Dia. or Different Type Screw) Rc Connection Thread Type M1 Rc
Connection Thread Type M2 Rc Surface Treatment No Applicable Fluid Water / Air / Steam / Gas / Oil
Divisions of Max. Operating Pressure 2.0Mpa or Less Operating Temperature Range(℃) -29::120 Type Fitting
Interior Resin Lining No Ordering Unit(piece) 1

Additional Products in this Category

Tech Support