(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Dual Long Nipple Fittings - Screw-in

Part Number

Configured Part Number is shown.

 
Part Number
PN50L-8A
PN50L-10A
PN50L-15A
PN50L-25A
PN75L-8A
PN75L-10A
PN75L-15A
PN75L-20A
PN75L-25A
PN75L-32A
PN75L-40A
PN75L-50A
PN100L-8A
PN100L-10A
PN100L-15A
PN100L-20A
PN100L-25A
PN100L-40A
PN100L-50A
PN125L-8A
PN125L-10A
PN125L-20A
PN125L-25A
PN125L-32A
PN125L-40A
PN125L-50A
PN150L-10A
PN150L-15A
PN150L-20A
PN150L-25A
PN150L-32A
PN150L-40A
PN150L-50A
PN200L-10A
PN200L-15A
PN200L-20A
PN200L-25A
PN200L-32A
PN200L-40A
PN200L-50A
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Face‐to‐Face
(mm)
Ordering Unit
(piece)
1 Piece(s)Available

6 Days or more

1/4B(8A)50100
1 Piece(s)Available

6 Days or more

3/8B(10A)501
1 Piece(s)Available

6 Days or more

1/2B(15A)501
1 Piece(s)Available

7 Days or more

1B(25A)5050
1 Piece(s)Available

6 Days or more

1/4B(8A)751
1 Piece(s)Available

6 Days or more

3/8B(10A)75100
1 Piece(s)Available

6 Days or more

1/2B(15A)751
50 Piece(s)Available

89 Days or more

3/4B(20A)7550
1 Piece(s)Available

6 Days or more

1B(25A)751
30 Piece(s)Available

15 Days or more

1 1/4B(32A)7530
30 Piece(s)Available

10 Days or more

1 1/2B(40A)7530
20 Piece(s)Available

10 Days or more

2B(50A)7520
1 Piece(s)Available

6 Days or more

1/4B(8A)1001
1 Piece(s)Available

6 Days or more

3/8B(10A)1001
50 Piece(s)Available

6 Days or more

1/2B(15A)10050
1 Piece(s)Available

6 Days or more

3/4B(20A)10050
1 Piece(s)Available

7 Days or more

1B(25A)1001
30 Piece(s)Available

15 Days or more

1 1/2B(40A)10030
20 Piece(s)Available

10 Days or more

2B(50A)10020
1 Piece(s)Available

6 Days or more

1/4B(8A)1251
50 Piece(s)Available

10 Days or more

3/8B(10A)12550
1 Piece(s)Available

6 Days or more

3/4B(20A)1251
1 Piece(s)Available

6 Days or more

1B(25A)1251
10 Piece(s)Available

11 Days or more

1 1/4B(32A)12510
20 Piece(s)Available

12 Days or more

1 1/2B(40A)12520
10 Piece(s)Available

10 Days or more

2B(50A)12510
50 Piece(s)Available

8 Days or more

3/8B(10A)15050
1 Piece(s)Available

6 Days or more

1/2B(15A)1501
30 Piece(s)Available

6 Days or more

3/4B(20A)15030
1 Piece(s)Available

6 Days or more

1B(25A)1501
10 Piece(s)Available

10 Days or more

1 1/4B(32A)15010
15 Piece(s)Available

8 Days or more

1 1/2B(40A)15015
1 Piece(s)Available

8 Days or more

2B(50A)1501
50 Piece(s)Available

8 Days or more

3/8B(10A)20050
1 Piece(s)Available

6 Days or more

1/2B(15A)2001
20 Piece(s)Available

6 Days or more

3/4B(20A)20020
1 Piece(s)Available

6 Days or more

1B(25A)2001
10 Piece(s)Available

10 Days or more

1 1/4B(32A)20010
1 Piece(s)Available

8 Days or more

1 1/2B(40A)2001
1 Piece(s)Available

8 Days or more

2B(50A)2001

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel Max. Operating Pressure(MPa) 2 Connection Type Screw⇔Screw Same Diameter・Different Type
Connecting Shape Double nipple Connection Thread Type M1 R Surface Treatment No
Applicable Fluid Water / Air / Steam / Gas / Oil Divisions of Max. Operating Pressure 2.0Mpa or Less Operating Temperature Range(℃) -29::120
Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support