(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Plug Screw Fitting

Stainless Steel Plug Screw Fitting
  • Volume Discount

A stainless steel, threaded, plug fitting—manufactured by Kitz Corporation, with a track record in Japan for top-class quality screw fittings/pipe components.
· Material: stainless steel
· Working fluid: water, air

PDF

Part Number

Configured Part Number is shown.

Part Number
PP-6A
PP-8A
PP-10A
PP-15A
PP-20A
PP-25A
PP-32A
PP-40A
PP-50A
PP-65A
PP-80A
PP-100A
PPM-6A
PPM-8A
PPM-10A
PPM-15A
PPM-20A
PPM-25A
PPM-32A
PPM-40A
PPM-50A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Thread Nominal M1 Ordering Unit
(piece)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel1/8B(6A)1
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel1/4B(8A)1
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel3/8B(10A)1
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel1/2B(15A)1
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel3/4B(20A)1
1 Piece(s)Available

8 Days or more

10[Stainless Steel] SCS13A (Lost Wax)1B(25A)1
1 Piece(s)Available

8 Days or more

10[Stainless Steel] SCS13A (Lost Wax)1 1/4B(32A)1
1 Piece(s)Available

8 Days or more

10[Stainless Steel] SCS13A (Lost Wax)1 1/2B(40A)1
1 Piece(s)Available

8 Days or more

10[Stainless Steel] SCS13A (Lost Wax)2B(50A)1
1 Piece(s)Available

10 Days or more

10[Stainless Steel] CF-8 Stainless Steel Cast2 1/2B(65A)1
1 Piece(s)Available

9 Days or more

10[Stainless Steel] CF-8 Stainless Steel Cast3B(80A)1
3 Piece(s)Available

10 Days or more

10[Stainless Steel] CF-8 Stainless Steel Cast4B(100A)3
1 Piece(s)Available

8 Days or more

-[Stainless Steel] 316 Stainless Steel1/8B(6A)1
1 Piece(s)Available

8 Days or more

-[Stainless Steel] 316 Stainless Steel1/4B(8A)1
1 Piece(s)Available

8 Days or more

-[Stainless Steel] 316 Stainless Steel3/8B(10A)1
1 Piece(s)Available

8 Days or more

-[Stainless Steel] 316 Stainless Steel1/2B(15A)1
1 Piece(s)Available

8 Days or more

-[Stainless Steel] 316 Stainless Steel3/4B(20A)1
1 Piece(s)Available

8 Days or more

-[Stainless Steel] SCS14A (Lost Wax)1B(25A)1
1 Piece(s)Available

11 Days or more

-[Stainless Steel] SCS14A (Lost Wax)1 1/4B(32A)1
1 Piece(s)Available

11 Days or more

-[Stainless Steel] SCS14A (Lost Wax)1 1/2B(40A)1
1 Piece(s)Available

8 Days or more

-[Stainless Steel] SCS14A (Lost Wax)2B(50A)1
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Thread Nominal M1 Ordering Unit
(piece)

Loading...

  1. 1

Basic Information

Max. Operating Pressure(MPa) 2 Connection Type Pitch (Terminal) Connecting Shape Plug
Connection Thread Type M1 R Surface Treatment No Applicable Fluid Water / Air / Steam / Gas / Oil
Divisions of Max. Operating Pressure 2.0Mpa or Less Operating Temperature Range(℃) -29::120 Type Fitting
Interior Resin Lining No

Additional Products in this Category

Tech Support