(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel 45° Elbow Screw Fitting

Stainless Steel 45° Elbow Screw Fitting
  • Volume Discount

A stainless steel, threaded, 45° elbow fitting—manufactured by Kitz Corporation, with a track record in Japan for top-class quality screw fittings/pipe components.
· Material: stainless steel
· Working fluid: water, air

PDF

Part Number

Configured Part Number is shown.

 
Part Number
P45L-8A
P45L-10A
P45L-15A
P45L-20A
P45L-25A
P45L-32A
P45L-40A
P45L-50A
P45L-65A
P45L-80A
P45LM-8A
P45LM-10A
P45LM-15A
P45LM-20A
P45LM-25A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Thread Nominal M1
1 Piece(s)Available

8 Days or more

10[Stainless Steel] CF-8 Stainless Steel Cast1/4B(8A)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] CF-8 Stainless Steel Cast3/8B(10A)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] CF-8 Stainless Steel Cast1/2B(15A)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] CF-8 Stainless Steel Cast3/4B(20A)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] CF-8 Stainless Steel Cast1B(25A)
1 Piece(s)Available

8 Days or more

-[Stainless Steel] CF-8 Stainless Steel Cast1 1/4B(32A)
1 Piece(s)Available

8 Days or more

-[Stainless Steel] CF-8 Stainless Steel Cast1 1/2B(40A)
1 Piece(s)Available

8 Days or more

-[Stainless Steel] CF-8 Stainless Steel Cast2B(50A)
1 Piece(s)Available

8 Days or more

-[Stainless Steel] CF-8 Stainless Steel Cast2 1/2B(65A)
1 Piece(s)Available

8 Days or more

-[Stainless Steel] CF-8 Stainless Steel Cast3B(80A)
1 Piece(s)Available

8 Days or more

-[Stainless Steel] CF-8M Stainless Steel Cast1/4B(8A)
1 Piece(s)Available

10 Days or more

-[Stainless Steel] CF-8M Stainless Steel Cast3/8B(10A)
1 Piece(s)Available

8 Days or more

-[Stainless Steel] CF-8M Stainless Steel Cast1/2B(15A)
1 Piece(s)Available

10 Days or more

-[Stainless Steel] CF-8M Stainless Steel Cast3/4B(20A)
1 Piece(s)Available

8 Days or more

-[Stainless Steel] CF-8M Stainless Steel Cast1B(25A)

Loading...

  1. 1

Basic Information

Max. Operating Pressure(MPa) 2 Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape 45° Elbow
Connection Thread Type M1 Rc Surface Treatment No Applicable Fluid Water / Air / Steam / Gas / Oil
Divisions of Max. Operating Pressure 2.0Mpa or Less Operating Temperature Range(℃) -29::120 Type Fitting
Interior Resin Lining No Ordering Unit(piece) 1

Additional Products in this Category

Tech Support