(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ferrule - Different Diameters, CLF-WX Series, Sanitary Fittings

Part Number

Configured Part Number is shown.

 
Part Number
CLF-WX-304-1.5SX1.0S
CLF-WX-304-1.5SX1.25S
CLF-WX-304-2.0SX1.0S
CLF-WX-304-2.0SX1.5S
CLF-WX-304-2.0SX1.25S
CLF-WX-304-2.5SX1.5S
CLF-WX-304-2.5SX2.0S
CLF-WX-304-3.0SX2.0S
CLF-WX-304-3.0SX2.5S
CLF-WX-304-4.0SX1.5S
CLF-WX-304-4.0SX2.0S
CLF-WX-304-4.0SX2.5S
CLF-WX-304-4.0SX3.0S
CLF-WX-316L-1.0SX8A
CLF-WX-316L-1.0SX10A
CLF-WX-316L-1.0SX15A
CLF-WX-316L-1.5SX1.25S
CLF-WX-316L-1.5SX8A
CLF-WX-316L-1.5SX10A
CLF-WX-316L-1.5SX15A
CLF-WX-316L-2.0SX1.0S
CLF-WX-316L-2.0SX1.5S
CLF-WX-316L-2.0SX1.25S
CLF-WX-316L-2.0SX15A
CLF-WX-316L-2.5SX1.5S
CLF-WX-316L-2.5SX2.0S
CLF-WX-316L-3.0SX1.5S
CLF-WX-316L-3.0SX2.0S
CLF-WX-316L-3.0SX2.5S
Part NumberMinimum order quantityVolume DiscountDays to Ship Metal Piece(Fittings etc.,) Material Nominal Outside Diameter D I.D. d(d1)
(Ø)
I.D. d2
(Ø)
Pipe Size 2 Nominal Outside Diameter D
(φ)
1 Piece(s)Available

15 Days or more

304 Stainless Steel1.0S~2.0S35.7231.0S1.5S
1 Piece(s)Available

15 Days or more

304 Stainless Steel1.0S~2.0S35.729.41.25S1.5S
1 Piece(s)Available

15 Days or more

304 Stainless Steel1.0S~2.0S47.8231.0S2.0S
1 Piece(s)Available

15 Days or more

304 Stainless Steel1.0S~2.0S47.835.71.5S2.0S
1 Piece(s)Available

15 Days or more

304 Stainless Steel1.0S~2.0S47.829.41.25S2.0S
1 Piece(s)Available

15 Days or more

304 Stainless Steel2.5S~4.5S59.535.71.5S2.5S
1 Piece(s)Available

15 Days or more

304 Stainless Steel2.5S~4.5S59.547.82.0S2.5S
1 Piece(s)Available

15 Days or more

304 Stainless Steel2.5S~4.5S72.347.82.0S3.0S
1 Piece(s)Available

15 Days or more

304 Stainless Steel2.5S~4.5S72.359.52.5S3.0S
1 Piece(s)Available

15 Days or more

304 Stainless Steel2.5S~4.5S97.635.71.5S4.0S
1 Piece(s)Available

15 Days or more

304 Stainless Steel2.5S~4.5S97.647.82.0S4.0S
1 Piece(s)Available

15 Days or more

304 Stainless Steel2.5S~4.5S97.659.52.5S4.0S
1 Piece(s)Available

15 Days or more

304 Stainless Steel2.5S~4.5S97.672.33.0S4.0S
1 Piece(s)Available

15 Days or more

316L Stainless Steel1.0S~2.0S2310.58A1.0S
1 Piece(s)Available

15 Days or more

316L Stainless Steel1.0S~2.0S231410A1.0S
1 Piece(s)Available

8 Days or more

316L Stainless Steel1.0S~2.0S2317.515A1.0S
1 Piece(s)Available

15 Days or more

316L Stainless Steel1.0S~2.0S35.729.41.25S1.5S
1 Piece(s)Available

15 Days or more

316L Stainless Steel1.0S~2.0S35.710.58A1.5S
1 Piece(s)Available

15 Days or more

316L Stainless Steel1.0S~2.0S35.71410A1.5S
1 Piece(s)Available

15 Days or more

316L Stainless Steel1.0S~2.0S35.717.515A1.5S
1 Piece(s)Available

15 Days or more

316L Stainless Steel1.0S~2.0S47.8231.0S2.0S
1 Piece(s)Available

15 Days or more

316L Stainless Steel1.0S~2.0S47.835.71.5S2.0S
1 Piece(s)Available

15 Days or more

316L Stainless Steel1.0S~2.0S47.829.41.25S2.0S
1 Piece(s)Available

15 Days or more

316L Stainless Steel1.0S~2.0S47.817.515A2.0S
1 Piece(s)Available

15 Days or more

316L Stainless Steel2.5S~4.5S59.535.71.5S2.5S
1 Piece(s)Available

15 Days or more

316L Stainless Steel2.5S~4.5S59.547.82.0S2.5S
1 Piece(s)Available

15 Days or more

316L Stainless Steel2.5S~4.5S72.335.71.5S3.0S
1 Piece(s)Available

15 Days or more

316L Stainless Steel2.5S~4.5S72.347.82.0S3.0S
1 Piece(s)Available

15 Days or more

316L Stainless Steel2.5S~4.5S72.359.52.5S3.0S

Loading...

  1. 1

Basic Information

Type Fitting Fitting Shape Conversion Adapters Connection Type 1 (Left or Large Diameter Side) ISO Ferule Union
Connection Type 2 (Right or Small Diameter Side) Weld-On Dia., Center Reducing/Concentricity Surface Finish Machining Finish

Additional Products in this Category

Tech Support