(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ferrule - Weld-on, CLF2-W Series, Sanitary Fittings (Part Numbers)

Part Number

Configured Part Number is shown.

 
Part Number
CLF2-W-304-1.0S
CLF2-W-304-1.5S
CLF2-W-304-1.25S
CLF2-W-304-2.0S
CLF2-W-304-2.5S
CLF2-W-304-3.0S
CLF2-W-304-3.5S
CLF2-W-304-4.0S
CLF2-W-304-4.5S
CLF2-W-304-5.5S
CLF2-W-304-6.5S
CLF2-W-316L-1.0S
CLF2-W-316L-1.5S
CLF2-W-316L-1.25S
CLF2-W-316L-2.0S
CLF2-W-316L-2.5S
CLF2-W-316L-3.0S
CLF2-W-316L-3.5S
CLF2-W-316L-4.0S
CLF2-W-316L-4.5S
CLF2-W-316L-6.5S
CLF-W-304-1.0S
CLF-W-304-1.5S
CLF-W-304-1.25S
CLF-W-304-2.0S
CLF-W-304-2.5S
CLF-W-304-3.0S
CLF-W-304-3.5S
CLF-W-304-4.0S
CLF-W-304-4.5S
CLF-W-304-5.5S
CLF-W-304-6.5S
CLF-W-304-20A
CLF-W-304-25A
CLF-W-304-32A
CLF-W-304-40A
CLF-W-304-50A
CLF-W-304-65A
CLF-W-304-200A
CLF-W-316L-1.0S
CLF-W-316L-1.5S
CLF-W-316L-1.25S
CLF-W-316L-2.0S
CLF-W-316L-2.5S
CLF-W-316L-3.0S
CLF-W-316L-3.5S
CLF-W-316L-4.0S
CLF-W-316L-4.5S
CLF-W-316L-5.5S
CLF-W-316L-6.5S
CLF-W-316L-8A
CLF-W-316L-10A
CLF-W-316L-15A
CLF-W-316L-20A
CLF-W-316L-25A
CLF-W-316L-32A
CLF-W-316L-40A
CLF-W-316L-65A
CLF-W-316L-80A
CLF-W-316L-90A
CLF-W-316L-200A
Part NumberMinimum order quantityVolume DiscountDays to Ship Metal Piece(Fittings etc.,) Material Nominal Outside Diameter D I.D. d(d1)
(Ø)
Type Nominal Outside Diameter D
(φ)
1 Piece(s)Available

8 Days or more

304 Stainless Steel1.0S~2.0S23Long1.0S
1 Piece(s)Available

8 Days or more

304 Stainless Steel1.0S~2.0S35.7Long1.5S
1 Piece(s)Available

8 Days or more

304 Stainless Steel1.0S~2.0S29.4Long1.25S
1 Piece(s)Available

8 Days or more

304 Stainless Steel1.0S~2.0S47.8Long2.0S
1 Piece(s)Available

8 Days or more

304 Stainless Steel2.5S~4.5S59.5Long2.5S
1 Piece(s)Available

8 Days or more

304 Stainless Steel2.5S~4.5S72.3Long3.0S
1 Piece(s)Available

15 Days or more

304 Stainless Steel2.5S~4.5S85.1Long3.5S
1 Piece(s)Available

8 Days or more

304 Stainless Steel2.5S~4.5S97.6Long4.0S
1 Piece(s)Available

8 Days or more

304 Stainless Steel2.5S~4.5S108.3Long4.5S
1 Piece(s)Available

15 Days or more

304 Stainless Steel5.5S~6.5S133.8Long5.5S
1 Piece(s)Available

8 Days or more

304 Stainless Steel5.5S~6.5S159.2Long6.5S
1 Piece(s)Available

8 Days or more

316L Stainless Steel1.0S~2.0S23Long1.0S
1 Piece(s)Available

8 Days or more

316L Stainless Steel1.0S~2.0S35.7Long1.5S
1 Piece(s)Available

15 Days or more

316L Stainless Steel1.0S~2.0S29.4Long1.25S
1 Piece(s)Available

8 Days or more

316L Stainless Steel1.0S~2.0S47.8Long2.0S
1 Piece(s)Available

15 Days or more

316L Stainless Steel2.5S~4.5S59.5Long2.5S
1 Piece(s)Available

8 Days or more

316L Stainless Steel2.5S~4.5S72.3Long3.0S
1 Piece(s)Available

15 Days or more

316L Stainless Steel2.5S~4.5S85.1Long3.5S
1 Piece(s)Available

15 Days or more

316L Stainless Steel2.5S~4.5S97.6Long4.0S
1 Piece(s)Available

15 Days or more

316L Stainless Steel2.5S~4.5S108.3Long4.5S
1 Piece(s)Available

15 Days or more

316L Stainless Steel5.5S~6.5S159.2Long6.5S
1 Piece(s)Available

8 Days or more

304 Stainless Steel1.0S~2.0S23Standard1.0S
1 Piece(s)Available

8 Days or more

304 Stainless Steel1.0S~2.0S35.7Standard1.5S
1 Piece(s)Available

8 Days or more

304 Stainless Steel1.0S~2.0S29.4Standard1.25S
1 Piece(s)Available

8 Days or more

304 Stainless Steel1.0S~2.0S47.8Standard2.0S
1 Piece(s)Available

8 Days or more

304 Stainless Steel2.5S~4.5S59.5Standard2.5S
1 Piece(s)Available

8 Days or more

304 Stainless Steel2.5S~4.5S72.3Standard3.0S
1 Piece(s)Available

8 Days or more

304 Stainless Steel2.5S~4.5S85.1Standard3.5S
1 Piece(s)Available

8 Days or more

304 Stainless Steel2.5S~4.5S97.6Standard4.0S
1 Piece(s)Available

8 Days or more

304 Stainless Steel2.5S~4.5S108.3Standard4.5S
1 Piece(s)Available

8 Days or more

304 Stainless Steel5.5S~6.5S133.8Standard5.5S
1 Piece(s)Available

8 Days or more

304 Stainless Steel5.5S~6.5S159.2Standard6.5S
1 Piece(s)Available

8 Days or more

304 Stainless Steel20A~32A23Standard20A
1 Piece(s)Available

8 Days or more

304 Stainless Steel20A~32A28Standard25A
1 Piece(s)Available

8 Days or more

304 Stainless Steel20A~32A36.7Standard32A
1 Piece(s)Available

8 Days or more

304 Stainless Steel40A~65A42.6Standard40A
1 Piece(s)Available

8 Days or more

304 Stainless Steel40A~65A54.5Standard50A
1 Piece(s)Available

15 Days or more

304 Stainless Steel40A~65A70.3Standard65A
1 Piece(s)Available

8 Days or more

304 Stainless Steel80A~200A208.3Standard200A
1 Piece(s)Available

8 Days or more

316L Stainless Steel1.0S~2.0S23Standard1.0S
1 Piece(s)Available

8 Days or more

316L Stainless Steel1.0S~2.0S35.7Standard1.5S
1 Piece(s)Available

15 Days or more

316L Stainless Steel1.0S~2.0S29.4Standard1.25S
1 Piece(s)Available

15 Days or more

316L Stainless Steel1.0S~2.0S47.8Standard2.0S
1 Piece(s)Available

8 Days or more

316L Stainless Steel2.5S~4.5S59.5Standard2.5S
1 Piece(s)Available

15 Days or more

316L Stainless Steel2.5S~4.5S72.3Standard3.0S
1 Piece(s)Available

15 Days or more

316L Stainless Steel2.5S~4.5S85.1Standard3.5S
1 Piece(s)Available

8 Days or more

316L Stainless Steel2.5S~4.5S97.6Standard4.0S
1 Piece(s)Available

15 Days or more

316L Stainless Steel2.5S~4.5S108.3Standard4.5S
1 Piece(s)Available

15 Days or more

316L Stainless Steel5.5S~6.5S133.8Standard5.5S
1 Piece(s)Available

15 Days or more

316L Stainless Steel5.5S~6.5S159.2Standard6.5S
1 Piece(s)Available

8 Days or more

316L Stainless Steel8A~15A10.5Standard8A
1 Piece(s)Available

8 Days or more

316L Stainless Steel8A~15A14Standard10A
1 Piece(s)Available

8 Days or more

316L Stainless Steel8A~15A17.5Standard15A
1 Piece(s)Available

15 Days or more

316L Stainless Steel20A~32A23Standard20A
1 Piece(s)Available

8 Days or more

316L Stainless Steel20A~32A28Standard25A
1 Piece(s)Available

15 Days or more

316L Stainless Steel20A~32A36.7Standard32A
1 Piece(s)Available

15 Days or more

316L Stainless Steel40A~65A42.6Standard40A
1 Piece(s)Available

15 Days or more

316L Stainless Steel40A~65A70.3Standard65A
1 Piece(s)Available

15 Days or more

316L Stainless Steel80A~200A83.1Standard80A
1 Piece(s)Available

15 Days or more

316L Stainless Steel80A~200A95.6Standard90A
1 Piece(s)Available

15 Days or more

316L Stainless Steel80A~200A208.3Standard200A

Loading...

  1. 1

Basic Information

Type Fitting Fitting Shape Straight Connection Type 1 (Left or Large Diameter Side) ISO Ferule Union
Connection Type 2 (Right or Small Diameter Side) Weld-On Dia., Center Equal Dia. / concentric Surface Finish Machining Finish

Additional Products in this Category

Tech Support