(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Easily detachable coupling fittings, etc. A male connector/female straight set—manufactured by Nihon Pisco Co., Ltd.
· Materials: resin, NBR
· Connection type: one-touch coupling
· Type: multi-purpose
Part Number
Configured Part Number is shown.
QC6-6
Type | Multiple | Body Material | Resin | Adhesive Materials | NBR Nitrile Rubber |
---|---|---|---|---|---|
Applicable Fluid | Air | Male/Female | Male and Female Set | Valve Structure | Dual passage opening |
Thread Type | With One-Touch Couplings | Operating Environment, Applications | Standard / Vacuum / Industrial Machinery | Operating Temperature Range(℃) | 0::60 |
Operating Pressure Range(MPa) | 0::0.9 |
Please check the type/dimensions/specifications of the part QC6-6 in the Set of Straight Male and Female Connectors series.
Part Number |
---|
QC4-3M |
QC4-4M |
QC4-6M |
QC6-6M |
QC6-8 |
QC8-6 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy