(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Filter - Vacuum, Large, Union Type, VFU Series

Filter - Vacuum, Large, Union Type, VFU Series
  • Volume Discount

•Application: Vacuum Line
•Filtration Level: 5µm
•Filter Replacement: Allowable
•Type: Small
•Subject for Removal: Dust

PDF

Part Number

Configured Part Number is shown.

 
Part Number
VFU2-44P
VFU2-44P-NH-S3
VFU2-44P-S3
VFU2-66P
VFU2-66P-NH
VFU2-66P-NH-S3
VFU2-66P-S3
VFU3-66P
VFU3-66P-NH
VFU3-66P-NH-S3
VFU3-66P-S3
VFU3-88P
VFU3-88P-NH-S3
VFU3-88P-S3
VFU3-1010P
VFU3-1010P-NH
VFU3-1010P-NH-S3
VFU3-1010P-S3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnection Tube Diameter (Metric Size, IN Side) Mounting Holder Metal parts material Filer Size
(cm2)
1 Piece(s)Available

8 Days or more

10Ø4With mounting holderStandard Specifications7.5
1 Piece(s)Available

13 Days or more

-Ø4NoneCopper-based Metal Non-use Specifications7.5
1 Piece(s)Available

13 Days or more

-Ø4With mounting holderCopper-based Metal Non-use Specifications7.5
1 Piece(s)Available

8 Days or more

10Ø6With mounting holderStandard Specifications7.5
1 Piece(s)Available

Same day

Stock

-Ø6NoneStandard Specifications7.5
1 Piece(s)Available

17 Days or more

-Ø6NoneCopper-based Metal Non-use Specifications7.5
1 Piece(s)Available

13 Days or more

-Ø6With mounting holderCopper-based Metal Non-use Specifications7.5
1 Piece(s)Available

8 Days or more

-Ø6With mounting holderStandard Specifications12.5
1 Piece(s)Available

8 Days or more

-Ø6NoneStandard Specifications12.5
1 Piece(s)Available

13 Days or more

-Ø6NoneCopper-based Metal Non-use Specifications12.5
1 Piece(s)Available

13 Days or more

-Ø6With mounting holderCopper-based Metal Non-use Specifications12.5
1 Piece(s)Available

Same day

Stock

-Ø8With mounting holderStandard Specifications12.5
1 Piece(s)Available

13 Days or more

-Ø8NoneCopper-based Metal Non-use Specifications12.5
1 Piece(s)Available

13 Days or more

-Ø8With mounting holderCopper-based Metal Non-use Specifications12.5
1 Piece(s)Available

8 Days or more

-Ø10With mounting holderStandard Specifications12.5
1 Piece(s)Available

8 Days or more

-Ø10NoneStandard Specifications12.5
1 Piece(s)Available

13 Days or more

-Ø10NoneCopper-based Metal Non-use Specifications12.5
1 Piece(s)Available

13 Days or more

-Ø10With mounting holderCopper-based Metal Non-use Specifications12.5

Loading...

  1. 1

Basic Information

Type Small Subject for Removal Dust Connection Type (IN Side) One-Touch Pipe (mm Size)
Filtration Level 5μm Filter Replacement Acceptable Application Vacuum Line

Additional Products in this Category

Tech Support