(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Vacuum Pad, Standard Type, VPF (Part Numbers)

Vacuum Pad, Standard Type, VPF
  • Volume Discount

Thick and flat construction is ideal for general work, *CAD data for this series is being revised. Data will be available as soon as modifications are complete.

[Features]
· Containers of different shapes are available, including a general type suitable for flat work (hard enough not to flap around), a deep type suitable for round fruits (apples, etc.) and balls, and a small type suitable for small work and for use in semiconductor manufacturing facilities.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Pad holders have been added for applications where "copper based metals cannot be used" or "a reduction in ozone concentration" is required.
· Copper-based metal is not used for the metal parts. HNBR is used for the sealing rubber material

PDF

Part Number

Configured Part Number is shown.

VPF25RS

 
Part Number
VPF25RS
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounting Method Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Screw
1 Piece(s)Available

13 Days or more

-Pad Screw Fixed[Silicon Rubber] Silicone RubberStandard[White] White25117.9~15.05.855M14×1M14×1

Loading...

  1. 1

Basic Information

Pad Type General Shape Pad type Standard / Holder Set Material Rubber-based
Mounting Fitting Spring Type Vacuum Outlet Direction Top Fall Prevention Valve None
Direct Attached Filter None

Please check the type/dimensions/specifications of the part VPF25RS in the Vacuum Pad, Standard Type, VPF series.

Products like this...

Part Number
VPF10RS
VPF10RSE
VPF10RU
VPF25RSE
VPF25RU
VPF2RF
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounting Method Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Screw
1 Piece(s)Available

13 Days or more

-Pad Screw Fixed[Silicon Rubber] Silicone RubberStandard[White] White1087.9~15.05.851M14×1M14×1
1 Piece(s)Available

13 Days or more

-Pad Screw Fixed[Silicon Rubber] Silicone Rubber +CarbonStatic electricity diffusion / StandardBlack1087.9~15.05.851M14×1M14×1
1 Piece(s)Available

13 Days or more

-Pad Screw FixedUrethane RubberStandardBlue1087.9~15.05.851M14×1M14×1
1 Piece(s)Available

13 Days or more

-Pad Screw Fixed[Silicon Rubber] Silicone Rubber +CarbonStatic electricity diffusion / StandardBlack25117.9~15.05.855M14×1M14×1
1 Piece(s)Available

13 Days or more

-Pad Screw FixedUrethane RubberStandardBlue25117.9~15.05.855M14×1M14×1
1 Piece(s)Available

13 Days or more

-InsertionFluorine RubberStandardGray242.3~3.9332M10×1M10×1

Additional Products in this Category

Tech Support