(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 12/14/2024 to 4:00 p.m. (CST) 12/15/2024. We apologize for the inconvenience.

Vacuum Pad - Oval Type - Pad Rubber (Part Numbers)

Vacuum Pad - Oval Type - Pad Rubber
  • Volume Discount

[Features]
· Ideal for conveying long work pieces such as circuit boards and semiconductors.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Downsizes holders (A and B types) for existing vacuum pads, making it possible to save on space.
· As normal, you can change the pad section without removing the holder from the equipment.
· Moreover, it is also compatible with the optional fall prevention valve and direct pad attachment type filter.
· Pad holders have been added for applications requiring "no copper based metals to be used" and "low ozone concentration measures."
· No copper-based metal is used for metal parts. HNBR is used for the rubber sealing material.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
VP4X10EN
VP4X10ES
VP4X20ES
VP4X30EN
VP5X10EN
VP5X10ES
VP5X20EN
VP5X30ES
VP6X10ES
VP6X20EE
VP6X20ES
VP8X20EN
VP8X20ES
VP8X30EN
VP8X30ES
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRubber Group Material Environment Color Width X Length Y
1 Piece(s)Available

8 Days or more

10[Nitrile Rubber] Nitrile RubberStandardBlack410
1 Piece(s)Available

8 Days or more

10[Silicon Rubber] Silicone RubberStandard[White] White410
1 Piece(s)Available

8 Days or more

10[Silicon Rubber] Silicone RubberStandard[White] White420
1 Piece(s)Available

8 Days or more

10[Nitrile Rubber] Nitrile RubberStandardBlack430
1 Piece(s)Available

8 Days or more

10[Nitrile Rubber] Nitrile RubberStandardBlack510
1 Piece(s)Available

16 Days or more

10[Silicon Rubber] Silicone RubberStandard[White] White510
1 Piece(s)Available

8 Days or more

10[Nitrile Rubber] Nitrile RubberStandardBlack520
1 Piece(s)Available

8 Days or more

10[Silicon Rubber] Silicone RubberStandard[White] White530
1 Piece(s)Available

8 Days or more

10[Silicon Rubber] Silicone RubberStandard[White] White610
1 Piece(s)Available

8 Days or more

-Butadiene Rubber + CarbonStandard / Static electricity diffusionBlack620
1 Piece(s)Available

8 Days or more

10[Silicon Rubber] Silicone RubberStandard[White] White620
1 Piece(s)Available

15 Days or more

-[Nitrile Rubber] Nitrile RubberStandardBlack820
1 Piece(s)Available

8 Days or more

-[Silicon Rubber] Silicone RubberStandard[White] White820
1 Piece(s)Available

13 Days or more

-[Nitrile Rubber] Nitrile RubberStandardBlack830
1 Piece(s)Available

15 Days or more

-[Silicon Rubber] Silicone RubberStandard[White] White830

Loading...

  1. 1

Basic Information

Pad Type Oval Pad type Standard / Pad Unit Mounting Method Pad Screw Fixed
Material Rubber-based Height L1(mm) 7 Flame Without Pad Frame

Additional Products in this Category

Tech Support