(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Throttle Valves - Inline Union, Clean Environment, Polypropylene & Stainless Steel, Knob Adjustment, PJNM Series

Throttle Valves - Inline Union, Clean Environment, Polypropylene & Stainless Steel, Knob Adjustment, PJNM Series
  • Volume Discount

PP resin is utilized in the main body material. Therefore, this fitting is suitable for cleanroom environments.

[Features]
· The plastic main body utilizes Polypropylene resin, which is suitable for clean environments.
· SUS304 is utilized for the metal material.
· EPDM is utilized in the seals.
· Non-oil specification.
· The plastic body is clear (semi-transparent) to allow visual confirmation of the fluid (liquid).
· The current online eBook book displays the pre-model change ‘PJNU’ Series. This is scheduled to be updated at a later date.

PDF

Part Number

Configured Part Number is shown.

PJNMU8

 
Part Number
PJNMU8
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Throttle Valves Body Material PP Control Direction Meter Out / In
Shape Union Straight Environment, Applications Clean circumstance Operating Temperature Range(℃) 0::80
Thread Portion Material 304 Stainless Steel Operating Pressure Range(MPa) 0::0.9 Knob Type Standard
Lock Nut Type Knurling Joint Type Tube, Tube Connection Nominal Diameter of Tube D 8
Package Specifications Regular Packaging Specifications Seal Rubber Material EPDM Synthetic Rubber Applicable Fluids Air?/ Oxygen?/ Inert gas?/ Water?/ Chemicals?/ Mixed gas

Please check the type/dimensions/specifications of the part PJNMU8 in the Throttle Valves - Inline Union, Clean Environment, Polypropylene & Stainless Steel, Knob Adjustment, PJNM Series series.

Additional Products in this Category

Tech Support