(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
product can be used as a speed adjustment valve or vacuum breaker valve for pneumatic cylinders
Linear flow characteristics in proportion to the number ofdial rotations can be provided.
The indicator window shows the number of dial rotation.
Fixing the needle is easy with the sliding lock lever. This mechanism greatly eases adjustment work.
The installation area rotates by 360°, allowing you to freely select the moutning and installation methods as desired from base-mounting, side-mounting, and panel-mounting. Mounting brackets are not required.
Seal materials with excellent ozone resistance (oil-prohibition)have been adopted. RoHS-compliant.
Part Number
Configured Part Number is shown.
Part Number |
---|
DVL-N-06-H44-020 |
DVL-N-06-H66-020 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Applicable Tube O.D. (φ) |
---|---|---|---|---|
1 Piece(s) | Available | 8 Days or more | 4 | |
1 Piece(s) | Available | 8 Days or more | 6 |
Part Number |
---|
Loading...
Type | Throttle Valves | Body Material | Polybutylene Terephthalate | Control Direction | Meter Out / In |
---|---|---|---|---|---|
Control Flow Rate(l/min) | 18 | Main Body Shape | Straight | Environment, Applications | Clean circumstance / Precision Control |
Operating Temperature Range(℃) | 0::60 | Thread Portion Material | Brass | Operating Pressure Range(MPa) | -0.1::0.7 |
Knob Type | Dial with Scale | Lock Nut Type | Slide Lock Lever | Joint Type | One-touch coupling one both sides |
Flow rate type(l/min) | 18 | Size of Body | 1/8 Screw Equivalent | Material of Gasket | Hydrogenated Nitrile Rubber |
Applicable Fluids | Compressed Air / N2 Gas / Low Vacuum |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy