(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flow Controls - Universal Elbow, Resin & Brass, Knob Adjustment, JSC Series

Flow Controls - Universal Elbow, Resin & Brass, Knob Adjustment, JSC Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
Rotatable Body A / B Direction and Fitting part. Easy Tube Insertion

PDF

Part Number

Configured Part Number is shown.

 
Part Number
JSC1/4-01A
JSC1/4-01A-C
JSC1/4-01AK
JSC1/4-01B
JSC1/4-01B-C
JSC1/4-01BK
JSC1/4-02A
JSC1/4-02A-C
JSC1/4-02AK
JSC1/4-02B
JSC1/4-02BK
JSC1/4-M5A
JSC1/4-M5AK
JSC1/4-M5B
JSC1/4-M5BK
JSC1/8-M3A
JSC1/8-M3AK
JSC1/8-M3B
JSC1/8-M5A
JSC1/8-M5AK
JSC1/8-M5AW
JSC1/8-M5B
JSC1/8-M5BK
JSC1/8-M5BW
JSC3/8-02A
JSC3/8-02AK
JSC3/8-02B
JSC3/8-02BK
JSC3/8-03A
JSC3/8-03B
JSC3-M3A
JSC3-M3AK
JSC3-M3AW
JSC3-M3B
JSC3-M3BK
JSC3-M3BKW
JSC3-M3BW
JSC3-M5A
JSC3-M5AK
JSC3-M5AW
JSC3-M5B
JSC3-M5BK
JSC3-M5BKW
JSC3-M5BW
JSC4-01A
JSC4-01AK
JSC4-01AW
JSC4-01B
JSC4-01BK
JSC4-01BW
JSC4-M3A
JSC4-M3AK
JSC4-M3AKW
JSC4-M3AW
JSC4-M3B
JSC4-M3BK
JSC4-M3BKW
JSC4-M3BW
JSC4-M5A
JSC4-M5AK
Part NumberMinimum order quantityVolume DiscountDays to Ship Control Direction Environment, Applications Thread Portion Material Operating Pressure Range
(MPa)
Nominal Diameter of Tube D Nominal of Thread Check valve specifications Package Specifications Release Ring Color Resin Body Color
1 Piece(s)Available

8 Days or more

Meter-OutStandardBrass0.1~0.91/4R1/8StandardStandardWhiteBlack
1 Piece(s)Available

15 Days or more

Meter-OutStandard / Clean circumstanceBrass0.1~0.91/4R1/8StandardClean Room PackagingWhiteLight Gray
1 Piece(s)Available

15 Days or more

Meter-OutStandardBrass0.05~0.51/4R1/8Spring-ReturnStandardWhiteBlack
1 Piece(s)Available

15 Days or more

Meter-InStandardBrass0.1~0.91/4R1/8StandardStandardWhiteBlack
1 Piece(s)Available

15 Days or more

Meter-InStandard / Clean circumstanceBrass0.1~0.91/4R1/8StandardClean Room PackagingWhiteLight Gray
1 Piece(s)Available

15 Days or more

Meter-InStandardBrass0.05~0.51/4R1/8Spring-ReturnStandardWhiteBlack
1 Piece(s)Available

8 Days or more

Meter-OutStandardBrass0.1~0.91/4R1/4StandardStandardWhiteBlack
1 Piece(s)Available

15 Days or more

Meter-OutStandard / Clean circumstanceBrass0.1~0.91/4R1/4StandardClean Room PackagingWhiteLight Gray
1 Piece(s)Available

15 Days or more

Meter-OutStandardBrass0.05~0.51/4R1/4Spring-ReturnStandardWhiteBlack
1 Piece(s)Available

14 Days or more

Meter-InStandardBrass0.1~0.91/4R1/4StandardStandardWhiteBlack
1 Piece(s)Available

15 Days or more

Meter-InStandardBrass0.05~0.51/4R1/4Spring-ReturnStandardWhiteBlack
1 Piece(s)Available

15 Days or more

Meter-OutStandardBrass0.1~0.91/4M5×0.8StandardStandardWhiteBlack
1 Piece(s)Available

15 Days or more

Meter-OutStandardBrass0.05~0.51/4M5×0.8Spring-ReturnStandardWhiteBlack
1 Piece(s)Available

15 Days or more

Meter-InStandardBrass0.1~0.91/4M5×0.8StandardStandardWhiteBlack
1 Piece(s)Available

15 Days or more

Meter-InStandardBrass0.05~0.51/4M5×0.8Spring-ReturnStandardWhiteBlack
1 Piece(s)Available

15 Days or more

Meter-OutStandard[303/304 Stainless Steel] Special Stainless Steel (Corrosion Resistant SUS303 Equivalent)0.1~0.91/8M3×0.5StandardStandardWhiteBlack
1 Piece(s)Available

15 Days or more

Meter-OutStandard[303/304 Stainless Steel] Special Stainless Steel (Corrosion Resistant SUS303 Equivalent)0.05~0.51/8M3×0.5Spring-ReturnStandardWhiteBlack
1 Piece(s)Available

15 Days or more

Meter-InStandard[303/304 Stainless Steel] Special Stainless Steel (Corrosion Resistant SUS303 Equivalent)0.1~0.91/8M3×0.5StandardStandardWhiteBlack
1 Piece(s)Available

15 Days or more

Meter-OutStandardBrass0.1~0.91/8M5×0.8StandardStandardWhiteBlack
1 Piece(s)Available

15 Days or more

Meter-OutStandardBrass0.05~0.51/8M5×0.8Spring-ReturnStandardWhiteBlack
1 Piece(s)Available

15 Days or more

Meter-OutStandardBrass0.1~0.91/8M5×0.8StandardStandardWhiteLight Gray
1 Piece(s)Available

15 Days or more

Meter-InStandardBrass0.1~0.91/8M5×0.8StandardStandardWhiteBlack
1 Piece(s)Available

15 Days or more

Meter-InStandardBrass0.05~0.51/8M5×0.8Spring-ReturnStandardWhiteBlack
1 Piece(s)Available

15 Days or more

Meter-InStandardBrass0.1~0.91/8M5×0.8StandardStandardWhiteLight Gray
1 Piece(s)Available

20 Days or more

Meter-OutStandardBrass0.1~0.93/8R1/4StandardStandardWhiteBlack
1 Piece(s)Available

15 Days or more

Meter-OutStandardBrass0.05~0.53/8R1/4Spring-ReturnStandardWhiteBlack
1 Piece(s)Available

15 Days or more

Meter-InStandardBrass0.1~0.93/8R1/4StandardStandardWhiteBlack
1 Piece(s)Available

15 Days or more

Meter-InStandardBrass0.05~0.53/8R1/4Spring-ReturnStandardWhiteBlack
1 Piece(s)Available

14 Days or more

Meter-OutStandardBrass0.1~0.93/8R3/8StandardStandardWhiteBlack
1 Piece(s)Available

15 Days or more

Meter-InStandardBrass0.1~0.93/8R3/8StandardStandardWhiteBlack
1 Piece(s)Available

Same day

Stock

Meter-OutStandard[303/304 Stainless Steel] Special Stainless Steel (Corrosion Resistant SUS303 Equivalent)0.1~0.93M3×0.5StandardStandardBlackBlack
1 Piece(s)Available

15 Days or more

Meter-OutStandard[303/304 Stainless Steel] Special Stainless Steel (Corrosion Resistant SUS303 Equivalent)0.05~0.53M3×0.5Spring-ReturnStandardBlackBlack
1 Piece(s)Available

15 Days or more

Meter-OutStandard[303/304 Stainless Steel] Special Stainless Steel (Corrosion Resistant SUS303 Equivalent)0.1~0.93M3×0.5StandardStandardLight GrayLight Gray
1 Piece(s)Available

15 Days or more

Meter-InStandard[303/304 Stainless Steel] Special Stainless Steel (Corrosion Resistant SUS303 Equivalent)0.1~0.93M3×0.5StandardStandardBlackBlack
1 Piece(s)Available

15 Days or more

Meter-InStandard[303/304 Stainless Steel] Special Stainless Steel (Corrosion Resistant SUS303 Equivalent)0.05~0.53M3×0.5Spring-ReturnStandardBlackBlack
1 Piece(s)Available

15 Days or more

Meter-InStandard[303/304 Stainless Steel] Special Stainless Steel (Corrosion Resistant SUS303 Equivalent)0.05~0.53M3×0.5Spring-ReturnStandardLight GrayLight Gray
1 Piece(s)Available

15 Days or more

Meter-InStandard[303/304 Stainless Steel] Special Stainless Steel (Corrosion Resistant SUS303 Equivalent)0.1~0.93M3×0.5StandardStandardLight GrayLight Gray
1 Piece(s)Available

8 Days or more

Meter-OutStandardBrass0.1~0.93M5×0.8StandardStandardBlackBlack
1 Piece(s)Available

15 Days or more

Meter-OutStandardBrass0.05~0.53M5×0.8Spring-ReturnStandardBlackBlack
1 Piece(s)Available

15 Days or more

Meter-OutStandardBrass0.1~0.93M5×0.8StandardStandardLight GrayLight Gray
1 Piece(s)Available

15 Days or more

Meter-InStandardBrass0.1~0.93M5×0.8StandardStandardBlackBlack
1 Piece(s)Available

15 Days or more

Meter-InStandardBrass0.05~0.53M5×0.8Spring-ReturnStandardBlackBlack
1 Piece(s)Available

15 Days or more

Meter-InStandardBrass0.05~0.53M5×0.8Spring-ReturnStandardLight GrayLight Gray
1 Piece(s)Available

15 Days or more

Meter-InStandardBrass0.1~0.93M5×0.8StandardStandardLight GrayLight Gray
1 Piece(s)Available

44 Days or more

Meter-OutStandardBrass0.1~0.94R1/8StandardStandardBlackBlack
1 Piece(s)Available

15 Days or more

Meter-OutStandardBrass0.05~0.54R1/8Spring-ReturnStandardBlackBlack
1 Piece(s)Available

8 Days or more

Meter-OutStandardBrass0.1~0.94R1/8StandardStandardLight GrayLight Gray
1 Piece(s)Available

Same day

Stock

Meter-InStandardBrass0.1~0.94R1/8StandardStandardBlackBlack
1 Piece(s)Available

15 Days or more

Meter-InStandardBrass0.05~0.54R1/8Spring-ReturnStandardBlackBlack
1 Piece(s)Available

15 Days or more

Meter-InStandardBrass0.1~0.94R1/8StandardStandardLight GrayLight Gray
1 Piece(s)Available

Same day

Stock

Meter-OutStandard[303/304 Stainless Steel] Special Stainless Steel (Corrosion Resistant SUS303 Equivalent)0.1~0.94M3×0.5StandardStandardBlackBlack
1 Piece(s)Available

Same day

Stock

Meter-OutStandard[303/304 Stainless Steel] Special Stainless Steel (Corrosion Resistant SUS303 Equivalent)0.05~0.54M3×0.5Spring-ReturnStandardBlackBlack
1 Piece(s)Available

15 Days or more

Meter-OutStandard[303/304 Stainless Steel] Special Stainless Steel (Corrosion Resistant SUS303 Equivalent)0.05~0.54M3×0.5Spring-ReturnStandardLight GrayLight Gray
1 Piece(s)Available

8 Days or more

Meter-OutStandard[303/304 Stainless Steel] Special Stainless Steel (Corrosion Resistant SUS303 Equivalent)0.1~0.94M3×0.5StandardStandardLight GrayLight Gray
1 Piece(s)Available

Same day

Stock

Meter-InStandard[303/304 Stainless Steel] Special Stainless Steel (Corrosion Resistant SUS303 Equivalent)0.1~0.94M3×0.5StandardStandardBlackBlack
1 Piece(s)Available

15 Days or more

Meter-InStandard[303/304 Stainless Steel] Special Stainless Steel (Corrosion Resistant SUS303 Equivalent)0.05~0.54M3×0.5Spring-ReturnStandardBlackBlack
1 Piece(s)Available

15 Days or more

Meter-InStandard[303/304 Stainless Steel] Special Stainless Steel (Corrosion Resistant SUS303 Equivalent)0.05~0.54M3×0.5Spring-ReturnStandardLight GrayLight Gray
1 Piece(s)Available

15 Days or more

Meter-InStandard[303/304 Stainless Steel] Special Stainless Steel (Corrosion Resistant SUS303 Equivalent)0.1~0.94M3×0.5StandardStandardLight GrayLight Gray
1 Piece(s)Available

44 Days or more

Meter-OutStandardBrass0.1~0.94M5×0.8StandardStandardBlackBlack
1 Piece(s)Available

15 Days or more

Meter-OutStandardBrass0.05~0.54M5×0.8Spring-ReturnStandardBlackBlack

Loading...

Basic Information

Type Speed Controller Body Material PBT Resin (Polybutylene Terephthalate) Shape Elbow
Operating Temperature Range(℃) 0::60 Knob Type Standard Lock Nut Type Knurling
Joint Type Screw, Tube Connection

Additional Products in this Category

Tech Support