(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flow Controls - Universal Elbow, Low Flow Rate, Resin & Brass, Knob Adjustment, JSC Series

Flow Controls - Universal Elbow, Low Flow Rate, Resin & Brass, Knob Adjustment, JSC Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Enables precise speed control of low-speed cylinder.

[Features]
•Enables accurate control of the low-speed cylinder.
•Because free flow is the same as in the standard product, it is capable of both a high driving speed and return stroke.
•New 1.8 mm, 3 mm diameter small elbow and union straight has been introduced.
•Light gray types are available as an option.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
JSC3-M3AL
JSC3-M3BL
JSC3-M5AL
JSC3-M5BL
JSC4-01AL
JSC4-01BL
JSC4-M3AL
JSC4-M3BL
JSC4-M5AL
JSC4-M5BL
JSC6-01AL
JSC6-01ALW
JSC6-01BL
JSC6-02AL
JSC6-02ALW
JSC6-02BL
JSC6-M5AL
JSC6-M5ALW
JSC6-M5BL
JSC8-01AL
JSC8-01BL
JSC8-02AL
JSC8-02BL
JSC10-02AL
JSC10-02BL
JSC180-M3AL
JSC180-M3ALW
JSC180-M3BL
JSC180-M3BLW
JSC180-M5AL
JSC180-M5ALW
JSC180-M5BL
Part NumberMinimum order quantityVolume DiscountDays to Ship Control Direction Thread Portion Material Nominal Diameter of Tube D Nominal of Thread Release Ring Color Resin Body Color
1 Piece(s)Available

15 Days or more

Meter-Out[303/304 Stainless Steel] Special Stainless Steel (Corrosion Resistant SUS303 Equivalent)3M3×0.5BlackBlack
1 Piece(s)Available

15 Days or more

Meter-In[303/304 Stainless Steel] Special Stainless Steel (Corrosion Resistant SUS303 Equivalent)3M3×0.5BlackBlack
1 Piece(s)Available

15 Days or more

Meter-OutBrass3M5×0.8BlackBlack
1 Piece(s)Available

15 Days or more

Meter-InBrass3M5×0.8BlackBlack
1 Piece(s)Available

8 Days or more

Meter-OutBrass4R1/8BlackBlack
1 Piece(s)Available

15 Days or more

Meter-InBrass4R1/8BlackBlack
1 Piece(s)Available

8 Days or more

Meter-Out[303/304 Stainless Steel] Special Stainless Steel (Corrosion Resistant SUS303 Equivalent)4M3×0.5BlackBlack
1 Piece(s)Available

15 Days or more

Meter-In[303/304 Stainless Steel] Special Stainless Steel (Corrosion Resistant SUS303 Equivalent)4M3×0.5BlackBlack
1 Piece(s)Available

Same day

Stock

Meter-OutBrass4M5×0.8BlackBlack
1 Piece(s)Available

Same day

Stock

Meter-InBrass4M5×0.8BlackBlack
1 Piece(s)Available

8 Days or more

Meter-OutBrass6R1/8BlackBlack
1 Piece(s)Available

15 Days or more

Meter-OutBrass6R1/8Light GrayLight Gray
1 Piece(s)Available

8 Days or more

Meter-InBrass6R1/8BlackBlack
1 Piece(s)Available

8 Days or more

Meter-OutBrass6R1/4BlackBlack
1 Piece(s)Available

15 Days or more

Meter-OutBrass6R1/4Light GrayLight Gray
1 Piece(s)Available

15 Days or more

Meter-InBrass6R1/4BlackBlack
1 Piece(s)Available

8 Days or more

Meter-OutBrass6M5×0.8BlackBlack
1 Piece(s)Available

15 Days or more

Meter-OutBrass6M5×0.8Light GrayLight Gray
1 Piece(s)Available

15 Days or more

Meter-InBrass6M5×0.8BlackBlack
1 Piece(s)Available

15 Days or more

Meter-OutBrass8R1/8BlackBlack
1 Piece(s)Available

15 Days or more

Meter-InBrass8R1/8BlackBlack
1 Piece(s)Available

15 Days or more

Meter-OutBrass8R1/4BlackBlack
1 Piece(s)Available

15 Days or more

Meter-InBrass8R1/4BlackBlack
1 Piece(s)Available

15 Days or more

Meter-OutBrass10R1/4BlackBlack
1 Piece(s)Available

15 Days or more

Meter-InBrass10R1/4BlackBlack
1 Piece(s)Available

8 Days or more

Meter-Out[303/304 Stainless Steel] Special Stainless Steel (Corrosion Resistant SUS303 Equivalent)1.8M3×0.5BlackBlack
1 Piece(s)Available

15 Days or more

Meter-Out[303/304 Stainless Steel] Special Stainless Steel (Corrosion Resistant SUS303 Equivalent)1.8M3×0.5Light GrayLight Gray
1 Piece(s)Available

15 Days or more

Meter-In[303/304 Stainless Steel] Special Stainless Steel (Corrosion Resistant SUS303 Equivalent)1.8M3×0.5BlackBlack
1 Piece(s)Available

15 Days or more

Meter-In[303/304 Stainless Steel] Special Stainless Steel (Corrosion Resistant SUS303 Equivalent)1.8M3×0.5Light GrayLight Gray
1 Piece(s)Available

8 Days or more

Meter-OutBrass1.8M5×0.8BlackBlack
1 Piece(s)Available

15 Days or more

Meter-OutBrass1.8M5×0.8Light GrayLight Gray
1 Piece(s)Available

15 Days or more

Meter-InBrass1.8M5×0.8BlackBlack

Loading...

  1. 1

Basic Information

Type Speed Controller Body Material PBT Resin (Polybutylene Terephthalate) Shape Elbow
Environment, Applications Standard Operating Temperature Range(℃) 0::60 Operating Pressure Range(MPa) 0.1::0.9
Knob Type Standard Lock Nut Type Knurling Joint Type Screw, Tube Connection
Package Specifications Standard

Additional Products in this Category

Tech Support