(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A tube that can be used in hot water and thermal oil.
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Type | Straight | Material | Nylon | Applicable Fluid | Water / Air / Heat-transfer Oil |
---|---|---|---|---|---|
Number of Bores(per piece) | 1 | Material: Nylon | Soft Nylon | Operating Environment | Standard / Mold cooling / Water Resistance / Pressure Resistance / Abrasion Resistance |
Operating Temperature Range (when using air)(℃) | -15::90 | Operating Pressure Range (With Air)(MPa) | 0::1.0 | Vacuum Operating Level(kPa) | -100 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy