(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tubing - Urethane, NU Series

Tubing - Urethane, NU Series
  • Volume Discount

Allows both a larger internal diameter and increased strength with the same external diameter.

PDF

Part Number

Configured Part Number is shown.

Part Number
NU-04-20
NU-06-20
NU-06-100
NU-12-20
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D. [Distinction] O.D. D
(Ø)
I.D. [Distinction] I.D. d
(Ø)
Minimum Bending Radius
(mm)
Length M
(m)
1 Piece(s)Available

8 Days or more

~44~32.5820
1 Piece(s)Available

8 Days or more

~66~54.51620
1 Piece(s)Available

8 Days or more

~66~54.516100
1 Piece(s)Available

8 Days or more

~1512~993620
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D. [Distinction] O.D. D
(Ø)
I.D. [Distinction] I.D. d
(Ø)
Minimum Bending Radius
(mm)
Length M
(m)

Loading...

  1. 1

Basic Information

Type Straight Material Urethane Color Black
Applicable Fluid Compressed Air Number of Bores(per piece) 1 Operating Environment General / Vacuum
Operating Temperature Range (when using air)(℃) 0::60 Operating Pressure Range (With Air)(MPa) -0.1::1

Additional Products in this Category

Tech Support